(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Qualatex Gloves, Super Grip

Qualatex Gloves, Super Grip

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,438.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8449-01
1-8449-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Manufacturer Product Name JAN Code Capacity

฿ 1,509.68

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L Quaratec Super Grip L, 100 pcs 4560111722810 1 Box (100 Sheets)

฿ 1,438.33

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day M Quaratec Super Grip M, 100 pcs 4560111722827 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Latex
  • Specifications
    Powder Free
  • Other specifications
    Fully embossed + Special surface processing. Left/right dual use
  • Features
    Made from high-quality latex with excellent elasticity, they fit all the way to the fingertips.
  • Capacity
    1 Box (100 Sheets)

Product Description

Provides superior holding (grip) power

Part Number
1-8449-01
1-8449-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Manufacturer Product Name JAN Code Capacity

฿ 1,509.68

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day L Quaratec Super Grip L, 100 pcs 4560111722810 1 Box (100 Sheets)

฿ 1,438.33

GLOVES FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day M Quaratec Super Grip M, 100 pcs 4560111722827 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1