(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8450-21 |
1-8450-22 |
1-8450-24 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Manufacturer Product Name | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,253.97 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
Same day | L | Clean Knoll Nitrile Blue L, 100 Pairs | 4560111722742 | 1 Box (100 Sheets) | ||
฿ 1,253.97 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
Same day | M | Clean Knoll Nitrile Blue M, 100 Pairs | 4560111722759 | 1 Box (100 Sheets) | ||
฿ 1,892.00 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
Same day | XS | Clean Knoll Nitrile Blue SS, 100 Pairs | 4560111722773 | 1 Box (100 Sheets) |
It has excellent puncture resistance as compared to latex. Features outstanding oil resistance, chemical resistance, and electrostatic resistance. Perfectly fits the hand, with little pressure. Does not include phthalic acid, or nonylphenol.
Part Number |
---|
1-8450-21 |
1-8450-22 |
1-8450-24 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Manufacturer Product Name | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,253.97 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
Same day | L | Clean Knoll Nitrile Blue L, 100 Pairs | 4560111722742 | 1 Box (100 Sheets) | ||
฿ 1,253.97 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
Same day | M | Clean Knoll Nitrile Blue M, 100 Pairs | 4560111722759 | 1 Box (100 Sheets) | ||
฿ 1,892.00 |
GLOVES FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
Same day | XS | Clean Knoll Nitrile Blue SS, 100 Pairs | 4560111722773 | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?