(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean First Nitrile Gloves

Clean First Nitrile Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-2324-04

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nitrile Rubber
  • Thickness(mm)
    0.1
  • Size
    L
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300
  • Manufacturer Product Name
    Clean First Nitrile Pair L
  • JAN Code
    4560111743877
  • Other specifications
    Micro-embossing finish for fingertips
  • Features
    Nitrile gloves with dustfree packing performed under high cleanliness condition of Class 100 by ultrapure water cleaning process (16 MΩ or higher).
  • Features 2
    Dust free packing with 50 left and right pieces each, double packaging using non-conductive cleaning material inside. It fits well, and is appropriate for working in a cleanroom.
  • Features 3
    Because it is made from nitrile, there is no need to worry about latex allergies.
  • Footnotes
    Price per 1 box.
  • Capacity
    1 Box (50 Pairs)
Part Number
1-2324-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 2,521.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

Same day 1 Box (50 Pairs)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nitrile Rubber
  • Thickness(mm)
    0.1
  • Size
    L
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300
  • Manufacturer Product Name
    Clean First Nitrile Pair L
  • JAN Code
    4560111743877
  • Other specifications
    Micro-embossing finish for fingertips
  • Features
    Nitrile gloves with dustfree packing performed under high cleanliness condition of Class 100 by ultrapure water cleaning process (16 MΩ or higher).
  • Features 2
    Dust free packing with 50 left and right pieces each, double packaging using non-conductive cleaning material inside. It fits well, and is appropriate for working in a cleanroom.
  • Features 3
    Because it is made from nitrile, there is no need to worry about latex allergies.
  • Footnotes
    Price per 1 box.
  • Capacity
    1 Box (50 Pairs)

Product Description

The three-dimensional structures of both the left and right provide a comfortable fit.

Specifications of 1-2324-04

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Nitrile Rubber
  • Thickness(mm)
    0.1
  • Size
    L
  • Specifications
    Powder Free
  • Overall Length(mm)
    Approx. 300
  • Manufacturer Product Name
    Clean First Nitrile Pair L
  • JAN Code
    4560111743877
  • Other specifications
    Micro-embossing finish for fingertips
  • Features
    Nitrile gloves with dustfree packing performed under high cleanliness condition of Class 100 by ultrapure water cleaning process (16 MΩ or higher).
  • Features 2
    Dust free packing with 50 left and right pieces each, double packaging using non-conductive cleaning material inside. It fits well, and is appropriate for working in a cleanroom.
  • Features 3
    Because it is made from nitrile, there is no need to worry about latex allergies.
  • Footnotes
    Price per 1 box.
  • Capacity
    1 Box (50 Pairs)
Part Number
1-2324-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 2,521.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

Same day 1 Box (50 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Q'ty Per Box(sheet):100
●Equivalent to ISO Class 5(Fed/STD class 100)
●Clean Packed Specification
●Fingertip Micro Embossed

Materials

●Nitrile Rubber