(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Antistatic Wear

Antistatic Wear

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,670.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7707-01
1-7707-02
1-7707-03
1-7707-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Chest circumference / compatible chest circumference
(cm)
Shoulder Width
(cm)
Sleeve length
(cm)
Manufacturer Product Name

฿ 3,670.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) LL 110 120 50 63 Anti-Static Ware NO.520 LL

฿ 3,670.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) L 105 115 48 61 Anti-Static Ware NO.520 L

฿ 3,670.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) M 100 110 46 59 Anti-Static Ware NO.520 M

฿ 3,670.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) S 95 105 44 56 Anti-Static Ware NO.520 S

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Details Type
    Mens White Coat Type
  • Manufacturer Model
    520
  • Material
    Polyester 100%
  • Specifications
    Fly Button Type
  • Charge Density Reference Value (JIS L1094: 1997)
    Friction Cloth Acrylic / Average +1.9 μ C / m2, Abrasive Cloth Nylon / Average -1.6 μ C / m2
  • Features
    Has excellent antistatic property.

Product Description

Has excellent antistatic property.

Part Number
1-7707-01
1-7707-02
1-7707-03
1-7707-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Chest circumference / compatible chest circumference
(cm)
Shoulder Width
(cm)
Sleeve length
(cm)
Manufacturer Product Name

฿ 3,670.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) LL 110 120 50 63 Anti-Static Ware NO.520 LL

฿ 3,670.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) L 105 115 48 61 Anti-Static Ware NO.520 L

฿ 3,670.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) M 100 110 46 59 Anti-Static Ware NO.520 M

฿ 3,670.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) S 95 105 44 56 Anti-Static Ware NO.520 S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1