(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CR Coat with Regular Collar

CR Coat with Regular Collar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,079.30 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7030-01
1-7030-02
1-7030-03
1-7030-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total length
(cm)
Bust
(cm)
Waist
(cm)
Sleeve length
(cm)
Manufacturer Product Name Manufacturer Model JAN Code

฿ 1,081.81

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) LL 106 130 130 86 CR Coat with Regular Collar SC201-XL SC201-XL 4571110713280

฿ 1,079.30

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) L 103 124 124 84 CR Coat with Regular Collar SC201-L SC201-L 4571110713297

฿ 1,125.72

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) M 100 118 116 82 CR Coat with Regular Collar SC201-M SC201-M 4571110713303

฿ 1,120.70

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) S 97 112 112 80 CR Coat with Regular Collar SC201-S SC201-S 4571110713310

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread, With Left-Right Waist Pockets
  • Air permeability
    30 cc/cm2/s
  • Footnotes
    Hood, gloves, and shoes are sold separately.

Product Description

[Features]
· Dust resistance is enhanced with 100 denier fiber.
· The fabric is strong and features superior durability.

Part Number
1-7030-01
1-7030-02
1-7030-03
1-7030-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total length
(cm)
Bust
(cm)
Waist
(cm)
Sleeve length
(cm)
Manufacturer Product Name Manufacturer Model JAN Code

฿ 1,081.81

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) LL 106 130 130 86 CR Coat with Regular Collar SC201-XL SC201-XL 4571110713280

฿ 1,079.30

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) L 103 124 124 84 CR Coat with Regular Collar SC201-L SC201-L 4571110713297

฿ 1,125.72

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) M 100 118 116 82 CR Coat with Regular Collar SC201-M SC201-M 4571110713303

฿ 1,120.70

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) S 97 112 112 80 CR Coat with Regular Collar SC201-S SC201-S 4571110713310

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1