(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dust-free clothing AS203C (jacket for both men and women)

Dust-free clothing AS203C (jacket for both men and women)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,659.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-8303-11
2-8303-12
2-8303-13
2-8303-14
2-8303-15
6-7524-11
6-7524-12
6-7524-13
6-7524-14
6-7524-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Bust
(cm)
Sleeve length
(cm)
Jacket length
(cm)
Manufacturer Product Name Color Details

฿ 1,672.26

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors 3L 126 88 72 Cleanroom garment AS203C, coat, blue 3L Blue

฿ 1,672.26

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors LL 122 85 69 Cleanroom garment AS203C, coat, blue LL Blue

฿ 1,664.25

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors L 118 82 66 Cleanroom garment AS203C, coat, blue L Blue

฿ 1,661.74

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors M 114 79 63 Cleanroom garment AS203C, coat, blue M Blue

฿ 1,661.74

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue Colors S 110 76 60 Cleanroom garment AS203C, coat, blue S Blue

฿ 1,672.26

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based 3L 126 88 72 Cleanroom garment AS203C, coat, white 3L White

฿ 1,666.76

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based LL 122 85 69 Cleanroom garment AS203C, coat, white LL White

฿ 1,664.25

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based L 118 82 66 Cleanroom garment AS203C, coat, white L White

฿ 1,661.74

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based M 114 79 63 Cleanroom garment AS203C, coat, white M White

฿ 1,659.22

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based S 110 76 60 Cleanroom garment AS203C, coat, white S White

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Outer garment for both men and women
  • Material
    100% Polyester with Conductive Thread
  • Surface resistance value(Ω)
    107
  • Footnotes
    Pants, hoods, gloves and shoes are not included.

Product Description

[Specifications]
· Material: 100% Polyester with Conductive Thread
· Grade Guideline: Class 10000
· Surface Resistance Value: 107 Ω

Part Number
2-8303-11
2-8303-12
2-8303-13
2-8303-14
2-8303-15
6-7524-11
6-7524-12
6-7524-13
6-7524-14
6-7524-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Bust
(cm)
Sleeve length
(cm)
Jacket length
(cm)
Manufacturer Product Name Color Details

฿ 1,672.26

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors 3L 126 88 72 Cleanroom garment AS203C, coat, blue 3L Blue

฿ 1,672.26

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors LL 122 85 69 Cleanroom garment AS203C, coat, blue LL Blue

฿ 1,664.25

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors L 118 82 66 Cleanroom garment AS203C, coat, blue L Blue

฿ 1,661.74

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) Blue Colors M 114 79 63 Cleanroom garment AS203C, coat, blue M Blue

฿ 1,661.74

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue Colors S 110 76 60 Cleanroom garment AS203C, coat, blue S Blue

฿ 1,672.26

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based 3L 126 88 72 Cleanroom garment AS203C, coat, white 3L White

฿ 1,666.76

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based LL 122 85 69 Cleanroom garment AS203C, coat, white LL White

฿ 1,664.25

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based L 118 82 66 Cleanroom garment AS203C, coat, white L White

฿ 1,661.74

WARE FOR CLEAN ROOM 2 Piece(s) 5 Day(s) White based M 114 79 63 Cleanroom garment AS203C, coat, white M White

฿ 1,659.22

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based S 110 76 60 Cleanroom garment AS203C, coat, white S White

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1