(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dust-Free Clothing / FD171C

Dust-Free Clothing / FD171C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,224.99 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-7523-01
6-7523-03
6-7523-04
6-7523-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total length
(cm)
Bust
(cm)
Waist
(cm)
Sleeve length
(cm)
Inseam
(cm)
Manufacturer Product Name

฿ 3,230.02

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 3L 182 126 112 90 84 Cleanroom garment FD171C, for men and women, white 3L

฿ 3,224.99

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) L 170 118 104 84 78 Cleanroom garment FD171C, for men and women, white L

฿ 3,224.99

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) M 164 114 100 81 75 Cleanroom garment FD171C, for men and women, white M

฿ 3,224.99

WARE FOR CLEAN ROOM 1 Piece(s) 23 Day(s) S 158 110 96 78 72 Cleanroom garment FD171C, for men and women, white S

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex white
  • Material
    T35001 (Polyester 100%)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    The waist part is adjustable with a string and supports a variety of figures.

Product Description

[Specifications]
·The waist part is adjustable with a string to accommodate a wide range of body types.
·Materials: T35001 (100% Polyester)

Part Number
6-7523-01
6-7523-03
6-7523-04
6-7523-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total length
(cm)
Bust
(cm)
Waist
(cm)
Sleeve length
(cm)
Inseam
(cm)
Manufacturer Product Name

฿ 3,230.02

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 3L 182 126 112 90 84 Cleanroom garment FD171C, for men and women, white 3L

฿ 3,224.99

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) L 170 118 104 84 78 Cleanroom garment FD171C, for men and women, white L

฿ 3,224.99

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) M 164 114 100 81 75 Cleanroom garment FD171C, for men and women, white M

฿ 3,224.99

WARE FOR CLEAN ROOM 1 Piece(s) 23 Day(s) S 158 110 96 78 72 Cleanroom garment FD171C, for men and women, white S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1