(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dust-Free Clothing / AS197C

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,732.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2723-01
1-2723-02
1-2723-03
1-2723-04
1-2723-05
1-2723-06
1-7864-01
1-7864-02
1-7864-03
1-7864-04
1-7864-05
1-7864-06
1-7865-01
1-7865-02
1-7865-03
1-7865-04
1-7865-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Total length
(cm)
Bust
(cm)
Waist
(cm)
Sleeve length
(cm)
Inseam
(cm)
Manufacturer Product Name Color Details

฿ 2,870.91

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Green Type S 156 112 72~98 78 69 Cleanroom garment AS197C with hood, green S Green

฿ 2,732.29

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Green Type M 162 116 76~102 81 72 Cleanroom garment AS197C with hood, green M Green

฿ 2,883.47

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Green Type L 168 120 80~106 84 75 Cleanroom garment AS197C with hood, green L Green

฿ 2,888.97

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Green Type LL 174 124 84~110 87 78 Cleanroom garment AS197C with hood, green LL Green

฿ 3,131.53

WARE FOR CLEAN ROOM 1 Piece(s) Same day Green Type 3L 180 128 88~114 90 81 Cleanroom garment AS197C with hood, green 3L Green

฿ 4,328.00

DUST-FREE COVERALL (GREEN) 1 Piece(s) 13 Day(s) Green Type 4L 186 132 92~120 93 84 Cleanroom garment AS197C with hood, green 4L Green

฿ 2,870.91

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based S 156 112 72~98 78 69 Cleanroom garment AS197C with hood, white S White

฿ 2,875.94

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based M 162 116 76~102 81 72 Cleanroom garment AS197C with hood, white M White

฿ 2,880.96

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based L 168 120 80~106 84 75 Cleanroom garment AS197C with hood, white L White

฿ 2,888.97

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based LL 174 124 84~110 87 78 Cleanroom garment AS197C with hood, white LL White

฿ 2,894.00

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based 3L 180 128 88~114 90 81 Cleanroom garment AS197C with hood, white 3L White

฿ 2,896.51

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based 4L 186 132 92~120 93 84 Cleanroom garment AS197C with hood, white 4L White

฿ 2,870.91

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Blue Colors S 156 112 72~98 78 69 Cleanroom garment AS197C with hood, blue S Blue

฿ 2,875.94

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue Colors M 162 116 76~102 81 72 Cleanroom garment AS197C with hood, blue M Blue

฿ 2,880.96

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue Colors L 168 120 80~106 84 75 Cleanroom garment AS197C with hood, blue L Blue

฿ 2,888.97

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue Colors LL 174 124 84~110 87 78 Cleanroom garment AS197C with hood, blue LL Blue

฿ 2,896.51

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue Colors 4L 186 132 92~120 93 84 Cleanroom garment AS197C with hood, blue 4L Blue

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Hooded
  • Material
    Teijin Selguard® (100% polyester)
  • Surface resistance value(Ω)
    107
  • Specifications
    Antistatic Treatment
  • Application
    Unisex
  • Features
    Cleanroom overall with integrated hood.

Product Description

[Specifications]
·Clean suit with integrated hood.
·Materials: Teijin SELGUARD (R) (100% polyester)
·Anti-static treatment

Part Number
1-2723-01
1-2723-02
1-2723-03
1-2723-04
1-2723-05
1-2723-06
1-7864-01
1-7864-02
1-7864-03
1-7864-04
1-7864-05
1-7864-06
1-7865-01
1-7865-02
1-7865-03
1-7865-04
1-7865-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Total length
(cm)
Bust
(cm)
Waist
(cm)
Sleeve length
(cm)
Inseam
(cm)
Manufacturer Product Name Color Details

฿ 2,870.91

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Green Type S 156 112 72~98 78 69 Cleanroom garment AS197C with hood, green S Green

฿ 2,732.29

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Green Type M 162 116 76~102 81 72 Cleanroom garment AS197C with hood, green M Green

฿ 2,883.47

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Green Type L 168 120 80~106 84 75 Cleanroom garment AS197C with hood, green L Green

฿ 2,888.97

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Green Type LL 174 124 84~110 87 78 Cleanroom garment AS197C with hood, green LL Green

฿ 3,131.53

WARE FOR CLEAN ROOM 1 Piece(s) Same day Green Type 3L 180 128 88~114 90 81 Cleanroom garment AS197C with hood, green 3L Green

฿ 4,328.00

DUST-FREE COVERALL (GREEN) 1 Piece(s) 13 Day(s) Green Type 4L 186 132 92~120 93 84 Cleanroom garment AS197C with hood, green 4L Green

฿ 2,870.91

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based S 156 112 72~98 78 69 Cleanroom garment AS197C with hood, white S White

฿ 2,875.94

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based M 162 116 76~102 81 72 Cleanroom garment AS197C with hood, white M White

฿ 2,880.96

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based L 168 120 80~106 84 75 Cleanroom garment AS197C with hood, white L White

฿ 2,888.97

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based LL 174 124 84~110 87 78 Cleanroom garment AS197C with hood, white LL White

฿ 2,894.00

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based 3L 180 128 88~114 90 81 Cleanroom garment AS197C with hood, white 3L White

฿ 2,896.51

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) White based 4L 186 132 92~120 93 84 Cleanroom garment AS197C with hood, white 4L White

฿ 2,870.91

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) Blue Colors S 156 112 72~98 78 69 Cleanroom garment AS197C with hood, blue S Blue

฿ 2,875.94

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue Colors M 162 116 76~102 81 72 Cleanroom garment AS197C with hood, blue M Blue

฿ 2,880.96

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue Colors L 168 120 80~106 84 75 Cleanroom garment AS197C with hood, blue L Blue

฿ 2,888.97

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue Colors LL 174 124 84~110 87 78 Cleanroom garment AS197C with hood, blue LL Blue

฿ 2,896.51

WARE FOR CLEAN ROOM 1 Piece(s) 5 Day(s) Blue Colors 4L 186 132 92~120 93 84 Cleanroom garment AS197C with hood, blue 4L Blue

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1