(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dust-free Garment / FC141C

Dust-free Garment / FC141C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,837.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6356-01
1-6356-02
1-6356-03
1-6356-04
1-6356-05
1-6356-06
1-6357-01
1-6357-02
1-6357-03
1-6357-04
1-6357-05
1-6357-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Total length
(cm)
Bust
(cm)
Waist
(cm)
Sleeve length
(cm)
Inseam
(cm)
Manufacturer Product Name

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Colors 4L 176 128 94 ~ 116 90 77 Dust-free Garment FC141C (Blue) 4L

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Colors 3L 171 124 91 ~ 112 88 75 Dust-free Garment FC141C (Blue) 3L

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Colors LL 166 120 86 ~ 108 86 73 Dust-free Garment FC141C (Blue) LL

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Colors L 160 116 81 ~ 104 84 70 Dust-free Garment FC141C (Blue) L

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Colors M 154 112 76 ~ 100 82 67 Dust-free Garment FC141C (Blue) M

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Colors S 148 108 71 ~ 96 80 64 Dust-free Garment FC141C (Blue) S

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White based 4L 176 128 94 ~ 116 90 77 Dust-free Garment FC141C (White) 4L

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White based 3L 171 124 91 ~ 112 88 75 Dust-free Garment FC141C (White) 3L

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White based LL 166 120 86 ~ 108 86 73 Dust-free Garment FC141C (White) LL

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White based L 160 116 81 ~ 104 84 70 Dust-free Garment FC141C (White) L

฿ 3,837.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White based M 154 112 76 ~ 100 82 67 Dust-free Garment FC141C (White) M

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White based S 148 108 71 ~ 96 80 64 Dust-free Garment FC141C (White) S

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Material
    Polyester 100%
  • Surface resistance value(Ω)
    107
  • Features
    Side fastener controls dust generation on front.
  • Features 2
    The two-ply cuff is suitable for use in a downflow clean room.
  • Features 3
    Dust-free Garment that combines high-grade anti-dust properties and excellent washing durability.

Product Description

The side zipper inhibits dust generation from the front. The two-ply cuff is suitable for use in a downflow clean room. The dust-free garment has both advanced dust resistance and excellent washing durability properties.

Part Number
1-6356-01
1-6356-02
1-6356-03
1-6356-04
1-6356-05
1-6356-06
1-6357-01
1-6357-02
1-6357-03
1-6357-04
1-6357-05
1-6357-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size Total length
(cm)
Bust
(cm)
Waist
(cm)
Sleeve length
(cm)
Inseam
(cm)
Manufacturer Product Name

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Colors 4L 176 128 94 ~ 116 90 77 Dust-free Garment FC141C (Blue) 4L

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Colors 3L 171 124 91 ~ 112 88 75 Dust-free Garment FC141C (Blue) 3L

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Colors LL 166 120 86 ~ 108 86 73 Dust-free Garment FC141C (Blue) LL

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Colors L 160 116 81 ~ 104 84 70 Dust-free Garment FC141C (Blue) L

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Colors M 154 112 76 ~ 100 82 67 Dust-free Garment FC141C (Blue) M

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Colors S 148 108 71 ~ 96 80 64 Dust-free Garment FC141C (Blue) S

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White based 4L 176 128 94 ~ 116 90 77 Dust-free Garment FC141C (White) 4L

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White based 3L 171 124 91 ~ 112 88 75 Dust-free Garment FC141C (White) 3L

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White based LL 166 120 86 ~ 108 86 73 Dust-free Garment FC141C (White) LL

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White based L 160 116 81 ~ 104 84 70 Dust-free Garment FC141C (White) L

฿ 3,837.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White based M 154 112 76 ~ 100 82 67 Dust-free Garment FC141C (White) M

฿ 4,553.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) White based S 148 108 71 ~ 96 80 64 Dust-free Garment FC141C (White) S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1