(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2639-01 |
1-2639-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Compatible Head Circumference (mm) |
Mass (g) |
Manufacturer Product Name | Manufacturer Model | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 687.00 |
MASK/PROTECTOR FOR CLEAN ROOM | 1 Piece(s) | 70 Day(s) | Regular | 550~620 | 112 | Head Protective Gear GS1604 | GS1604 | 1 pc. | ||
฿ 687.00 |
MASK/PROTECTOR FOR CLEAN ROOM | 1 Piece(s) | 70 Day(s) | Outsize | 600~640 | 126 | Head Protective Gear GS1605 | GS1605 | 1 pc. |
Lightweight type with a headband for adjusting the size. Can be used together with a commercial hood.
Part Number |
---|
1-2639-01 |
1-2639-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Compatible Head Circumference (mm) |
Mass (g) |
Manufacturer Product Name | Manufacturer Model | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 687.00 |
MASK/PROTECTOR FOR CLEAN ROOM | 1 Piece(s) | 70 Day(s) | Regular | 550~620 | 112 | Head Protective Gear GS1604 | GS1604 | 1 pc. | ||
฿ 687.00 |
MASK/PROTECTOR FOR CLEAN ROOM | 1 Piece(s) | 70 Day(s) | Outsize | 600~640 | 126 | Head Protective Gear GS1605 | GS1605 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?