(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carrying Strap (for Clean Rooms)

Carrying Strap (for Clean Rooms)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 580.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6372-01
1-6372-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Quantity

฿ 580.00

MASK/PROTECTOR FOR CLEAN ROOM 1 Piece(s) Same day White White 1 pc.

฿ 580.00

MASK/PROTECTOR FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Other Navy Blue 1 pc.

Basic Specifications

  • Product Type
    Other
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000 / 10000
  • Shoulder Strap Length(mm)
    800
  • Manufacturer Product Name
    Polyester 100% + Resin (polyacetal)
  • Material
    Polyester 100% + Resin (polyacetal)
  • Features
    It is a mobile phone strap that can be used in a cleanroom.
  • Quantity
    1 pc.

Product Description

[Specifications]
·Mobile phone strap used in a cleanroom.
·Materials: 100% polyester + resin (Polyacetal)

Part Number
1-6372-01
1-6372-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Quantity

฿ 580.00

MASK/PROTECTOR FOR CLEAN ROOM 1 Piece(s) Same day White White 1 pc.

฿ 580.00

MASK/PROTECTOR FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Other Navy Blue 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1