(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AS ONE Corporation CR Accessories

AS ONE Corporation CR Accessories

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9162-05

  • Product Type
    Belt
  • Color
    White
  • Specifications
    Maintenance Bag Belt
  • Size(mm)
    50X700~1300
  • Manufacturer Product Name
    Belt for CR Maintenance Bag
  • Manufacturer Model
    PA8TB
  • JAN Code
    4548312228768
  • Material
    -
  • Compatible Belt
    CR Clean Belt (PA130 Series)
  • Features
    Can be attached to cleanroom clothing using a dedicated belt.
  • Quantity
    1 pc.
Part Number
1-9162-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Specifications Size
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Material Compatible Belt Quantity

฿ 450.00

MASK/PROTECTOR FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Belt Maintenance Bag Belt 50X700~1300 Belt for CR Maintenance Bag PA8TB 4548312228768 - CR Clean Belt (PA130 Series) 1 pc.

Basic Specifications

  • Color
    White
  • Features
    Can be attached to cleanroom clothing using a dedicated belt.
  • Quantity
    1 pc.

Product Description

It can be attached to cleanroom wear with a dedicated belt.
Compatible belt(s): CR cleanroom belt (PA130 Series)
Mobile holders and mobile phone holders (one-size-fits-all) are available.

Specifications of 1-9162-05

  • Product Type
    Belt
  • Color
    White
  • Specifications
    Maintenance Bag Belt
  • Size(mm)
    50X700~1300
  • Manufacturer Product Name
    Belt for CR Maintenance Bag
  • Manufacturer Model
    PA8TB
  • JAN Code
    4548312228768
  • Material
    -
  • Compatible Belt
    CR Clean Belt (PA130 Series)
  • Features
    Can be attached to cleanroom clothing using a dedicated belt.
  • Quantity
    1 pc.
Part Number
1-9162-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Specifications Size
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Material Compatible Belt Quantity

฿ 450.00

MASK/PROTECTOR FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Belt Maintenance Bag Belt 50X700~1300 Belt for CR Maintenance Bag PA8TB 4548312228768 - CR Clean Belt (PA130 Series) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1