(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-7573-01 |
6-7573-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Detailed colors | Size (mm) |
Manufacturer Product Name | Manufacturer Model | Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 912.00 |
MASK/PROTECTOR FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | White | White | 300X450 | Clean Bag FD910C White | FD910C | - | 1 pc. | ||
฿ 1,572.00 |
MASK/PROTECTOR FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | Other | Gray x Navy | 230X360 | Clean Bag FD911C Gray x Navy | FD911C | Has partitions convenient for separately storing shoes or clothes. | 1 pc. |
Has partitions convenient for separately storing shoes or clothes (6-7573-02).
Part Number |
---|
6-7573-01 |
6-7573-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Detailed colors | Size (mm) |
Manufacturer Product Name | Manufacturer Model | Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 912.00 |
MASK/PROTECTOR FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | White | White | 300X450 | Clean Bag FD910C White | FD910C | - | 1 pc. | ||
฿ 1,572.00 |
MASK/PROTECTOR FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | Other | Gray x Navy | 230X360 | Clean Bag FD911C Gray x Navy | FD911C | Has partitions convenient for separately storing shoes or clothes. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?