(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Protective Hood (M〜LL)

ESD Protective Hood (M〜LL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,216.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9748-01
1-9748-02
1-9748-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Manufacturer Product Name Internal Capacity

฿ 1,217.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 6 Day(s) LL ESD Countermeasure Hood FS433C White LL 1 pc.

฿ 1,216.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 6 Day(s) L ESD Countermeasure Hood FS433C White L 1 pc.

฿ 1,216.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 6 Day(s) M ESD Countermeasure Hood FS433C White M 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    No flange
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Manufacturer Model
    FS433C
  • Material
    Polyester 100%
  • Surface resistance value(Ω)
    10x10¹² or less
  • Features
    A hood suitable for clean environments (ICR Zone) that handles static electricity sensitive devices.
  • Internal Capacity
    1 pc.

Product Description

A hood suitable for clean environments (ICR Zone) that handles static electricity sensitive devices.

Part Number
1-9748-01
1-9748-02
1-9748-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Manufacturer Product Name Internal Capacity

฿ 1,217.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 6 Day(s) LL ESD Countermeasure Hood FS433C White LL 1 pc.

฿ 1,216.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 6 Day(s) L ESD Countermeasure Hood FS433C White L 1 pc.

฿ 1,216.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 6 Day(s) M ESD Countermeasure Hood FS433C White M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1