(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE ESD Clean Fatigue Mitigating Mat

ASPURE ESD Clean Fatigue Mitigating Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3929-01

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Width(mm)
    600
  • Length(m)
    0.9
  • Thickness(mm)
    10
  • Manufacturer Product Name
    AP ESD Clean Fatigue Mitigating Mat
  • JAN Code
    4571110711514
  • Surface Material
    TPU (Thermoplastic Polyurethane)
  • Back Side Material
    PU (Polyurethane)
  • Electrical resistivity(Ω)
    1.0X108~1.0X109
  • Features
    Excellent cushioning characteristics reduce burden on the worker's legs.
  • Features 2
    Suitable for clean rooms, with antistatic properties and very small generation of dust.
  • Internal Capacity
    1 pc.
Part Number
1-3929-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 10,595.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Width(mm)
    600
  • Length(m)
    0.9
  • Thickness(mm)
    10
  • Manufacturer Product Name
    AP ESD Clean Fatigue Mitigating Mat
  • JAN Code
    4571110711514
  • Surface Material
    TPU (Thermoplastic Polyurethane)
  • Back Side Material
    PU (Polyurethane)
  • Electrical resistivity(Ω)
    1.0X108~1.0X109
  • Features
    Excellent cushioning characteristics reduce burden on the worker's legs.
  • Features 2
    Suitable for clean rooms, with antistatic properties and very small generation of dust.
  • Internal Capacity
    1 pc.

Product Description

It makes standing work easier in a cleanroom.
[Features]
・ To reduce the burden of standing work
・ Excellent cushioning reduces the burden on the lower limbs of standing workers
・ It uses a material that has antistatic performance and less self-dusting

Specifications of 1-3929-01

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Width(mm)
    600
  • Length(m)
    0.9
  • Thickness(mm)
    10
  • Manufacturer Product Name
    AP ESD Clean Fatigue Mitigating Mat
  • JAN Code
    4571110711514
  • Surface Material
    TPU (Thermoplastic Polyurethane)
  • Back Side Material
    PU (Polyurethane)
  • Electrical resistivity(Ω)
    1.0X108~1.0X109
  • Features
    Excellent cushioning characteristics reduce burden on the worker's legs.
  • Features 2
    Suitable for clean rooms, with antistatic properties and very small generation of dust.
  • Internal Capacity
    1 pc.
Part Number
1-3929-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 10,595.00

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1