(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green River【30 Pieces Per Package】

Green River

You can add up to 6 items to the comparison list.

Loading...

Specifications of 7-113-03

  • Product Type
    Other
  • Color
    Green
  • Size(mm)
    600X900
  • Manufacturer Product Name
    Green River A (30 Film Pack)
  • Manufacturer Model
    A
  • Material
    LDPE (Low Density Polyethylene)
  • Features
    A stacked layers type so that simply peeling off the dirty sheet reveals the next new adhesive face.
  • Features 2
    The frame is thin so that the difference in level with the floor surface is small and there is no vibration when carts pass.
Part Number
7-113-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,030.00

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

19 Day(s)

Basic Specifications

  • Product Type
    Other
  • Color
    Green
  • Size(mm)
    600X900
  • Manufacturer Product Name
    Green River A (30 Film Pack)
  • Manufacturer Model
    A
  • Material
    LDPE (Low Density Polyethylene)
  • Features
    A stacked layers type so that simply peeling off the dirty sheet reveals the next new adhesive face.
  • Features 2
    The frame is thin so that the difference in level with the floor surface is small and there is no vibration when carts pass.

Product Description

A stacked layers type so that simply peeling off the dirty sheet reveals the next new adhesive face. The frame is thin so that the difference in level with the floor surface is small and there is no vibration when carts pass.

Specifications of 7-113-03

  • Product Type
    Other
  • Color
    Green
  • Size(mm)
    600X900
  • Manufacturer Product Name
    Green River A (30 Film Pack)
  • Manufacturer Model
    A
  • Material
    LDPE (Low Density Polyethylene)
  • Features
    A stacked layers type so that simply peeling off the dirty sheet reveals the next new adhesive face.
  • Features 2
    The frame is thin so that the difference in level with the floor surface is small and there is no vibration when carts pass.
Part Number
7-113-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,030.00

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1