(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Mat Width (mm) 450–725

Clean Mat Width (mm) 450–725

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The product image is the clean mat.
  • From :
    ฿ 1,493.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-7585-02
6-7585-04
6-7585-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 1,681.45

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day White 600 Clean Mat HCM-6090W White HCM-6090W 4560111754521 1 Sheet (30 pcs)

฿ 1,493.66

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day Blue 450 Clean Mat HCM-4590B Blue HCM-4590B 4560111754545 1 Sheet (30 pcs)

฿ 1,990.73

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day Blue 600 Clean Mat HCM-6090B Blue HCM-6090B 4560111754552 1 Sheet (30 pcs)

Basic Specifications

  • Product Type
    Mat/Sheet
  • Length(m)
    900
  • Thickness(mm)
    2
  • Details Type
    Mat
  • Thickness per 1 adhesive sheet(μm)
    50
  • Sheet Material
    PE (Polyethylene) Film
  • Features
    The ultra-strong adhesive sheet removes dust and microbes from throughout the soles of shoes.
  • Features 2
    A simple disposal type where you just need to peel off the sheet when it is dirty.
  • Features 3
    As the back side of the mat has an adhesive sheet with the thickness of 12 μm, it can be used up to the last one.
  • Internal Capacity
    1 Sheet (30 pcs)

Product Description

[Features]
· The ultra-strong adhesive sheet removes dust and microbes from throughout the soles of shoes.
· A simple disposal type where you just need to peel off the sheet when it is dirty.
· As the back side of the mat has an adhesive sheet with the thickness of 12 μm, it can be used up to the last one.

Part Number
6-7585-02
6-7585-04
6-7585-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 1,681.45

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day White 600 Clean Mat HCM-6090W White HCM-6090W 4560111754521 1 Sheet (30 pcs)

฿ 1,493.66

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day Blue 450 Clean Mat HCM-4590B Blue HCM-4590B 4560111754545 1 Sheet (30 pcs)

฿ 1,990.73

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day Blue 600 Clean Mat HCM-6090B Blue HCM-6090B 4560111754552 1 Sheet (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1