(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Sticky Mat

Anti-Static Sticky Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9323-26

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Width(mm)
    600
  • Length(m)
    1200
  • Thickness(mm)
    0.035
  • Manufacturer Product Name
    Anti-Static Sticky Mat KG6012B
  • Manufacturer Model
    KG6012B
  • JAN Code
    4571110699621
  • Specifications
    Water-soluble adhesive. With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)
  • Internal Capacity
    A bag
Part Number
1-9323-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 2,547.00

CLEAN TAPES/MATS 1 Piece(s) 12 Day(s) Blue 600 1200 Anti-Static Sticky Mat KG6012B KG6012B 4571110699621 A bag

Basic Specifications

  • Product Type
    Mat/Sheet
  • Thickness(mm)
    0.035
  • Specifications
    Water-soluble adhesive. With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)
  • Internal Capacity
    A bag

Product Description

[Features]
· Static electricity generation when the film is peeled off is prevented because it contains an antistatic agent.
· Dirty sheets can be peeled off and disposed of.

Specifications of 1-9323-26

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Width(mm)
    600
  • Length(m)
    1200
  • Thickness(mm)
    0.035
  • Manufacturer Product Name
    Anti-Static Sticky Mat KG6012B
  • Manufacturer Model
    KG6012B
  • JAN Code
    4571110699621
  • Specifications
    Water-soluble adhesive. With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)
  • Internal Capacity
    A bag
Part Number
1-9323-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

฿ 2,547.00

CLEAN TAPES/MATS 1 Piece(s) 12 Day(s) Blue 600 1200 Anti-Static Sticky Mat KG6012B KG6012B 4571110699621 A bag

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1