(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-sided Film Tape for Cleanroom

Double-sided Film Tape for Cleanroom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9064-02

  • Product Type
    Double-Sided Tape
  • Color
    Clear
  • Width(mm)
    20
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Adhesiveness
    (N/20 mm width): 9.0/19.61
  • Manufacturer Product Name
    Film Double-Sided Tape 7641 #25
  • Manufacturer Model
    7641 #25
  • Tape Supporting Material(mm)
    Polyester film 0.0012/0.025
  • Adhesive Material Type
    Acrylic
  • Shearing adhesion force(N/4cm2)
    440
  • Features
    It is extremely thin and possesses excellent manual-cutting and punching ability.
  • Features 2
    The product features superior transparency and surface smoothness, making it suitable for anchoring of electric signboards and displays, as well as adhesion of reflection plates and light guiding plates of liquid crystal displays.
  • Internal Capacity
    1 Roll
Part Number
1-9064-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,852.17

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Double-Sided Tape
  • Color
    Clear
  • Width(mm)
    20
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Adhesiveness
    (N/20 mm width): 9.0/19.61
  • Manufacturer Product Name
    Film Double-Sided Tape 7641 #25
  • Manufacturer Model
    7641 #25
  • Tape Supporting Material(mm)
    Polyester film 0.0012/0.025
  • Adhesive Material Type
    Acrylic
  • Shearing adhesion force(N/4cm2)
    440
  • Features
    It is extremely thin and possesses excellent manual-cutting and punching ability.
  • Features 2
    The product features superior transparency and surface smoothness, making it suitable for anchoring of electric signboards and displays, as well as adhesion of reflection plates and light guiding plates of liquid crystal displays.
  • Internal Capacity
    1 Roll

Product Description

It is extremely thin and possesses excellent manual-cutting and punching ability.

Specifications of 1-9064-02

  • Product Type
    Double-Sided Tape
  • Color
    Clear
  • Width(mm)
    20
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Adhesiveness
    (N/20 mm width): 9.0/19.61
  • Manufacturer Product Name
    Film Double-Sided Tape 7641 #25
  • Manufacturer Model
    7641 #25
  • Tape Supporting Material(mm)
    Polyester film 0.0012/0.025
  • Adhesive Material Type
    Acrylic
  • Shearing adhesion force(N/4cm2)
    440
  • Features
    It is extremely thin and possesses excellent manual-cutting and punching ability.
  • Features 2
    The product features superior transparency and surface smoothness, making it suitable for anchoring of electric signboards and displays, as well as adhesion of reflection plates and light guiding plates of liquid crystal displays.
  • Internal Capacity
    1 Roll
Part Number
1-9064-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,852.17

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1