(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE ESD Tape

ASPURE ESD Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7169-51

  • Product Type
    Safety Indication, Line Tape
  • Color
    Silver
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Detailed colors
    Silver (comes with ESD grid and ESD logo)
  • Adhesiveness
    600g/25mm
  • Manufacturer Product Name
    AP ESD Tape with logo 50 mm
  • JAN Code
    4571110712641
  • Material
    PET
  • Surface resistance value(Ω)
    107/□
  • Features
    This product can be used as a packing tape for surface electrical conduction, semiconductor devices, etc.
  • Features 2
    Plastic Core (PE) is used.
  • Internal Capacity
    1 Bag (5 Rolls)
Part Number
1-7169-51
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 5,267.58

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

5 Day(s) 1 Bag (5 Rolls)

Basic Specifications

  • Product Type
    Safety Indication, Line Tape
  • Color
    Silver
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Detailed colors
    Silver (comes with ESD grid and ESD logo)
  • Adhesiveness
    600g/25mm
  • Manufacturer Product Name
    AP ESD Tape with logo 50 mm
  • JAN Code
    4571110712641
  • Material
    PET
  • Surface resistance value(Ω)
    107/□
  • Features
    This product can be used as a packing tape for surface electrical conduction, semiconductor devices, etc.
  • Features 2
    Plastic Core (PE) is used.
  • Internal Capacity
    1 Bag (5 Rolls)

Product Description

Anti-static ESD tape for the workplace.

Specifications of 1-7169-51

  • Product Type
    Safety Indication, Line Tape
  • Color
    Silver
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Detailed colors
    Silver (comes with ESD grid and ESD logo)
  • Adhesiveness
    600g/25mm
  • Manufacturer Product Name
    AP ESD Tape with logo 50 mm
  • JAN Code
    4571110712641
  • Material
    PET
  • Surface resistance value(Ω)
    107/□
  • Features
    This product can be used as a packing tape for surface electrical conduction, semiconductor devices, etc.
  • Features 2
    Plastic Core (PE) is used.
  • Internal Capacity
    1 Bag (5 Rolls)
Part Number
1-7169-51
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 5,267.58

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

5 Day(s) 1 Bag (5 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1