(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7704-03 |
1-7704-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
Size | Manufacturer Product Name | Manufacturer Model | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 950.00 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 24 | M | Clean Slippers SI402PVCM | SI402PVCM | 4571110713464 | 1 Pairs | ||
฿ 1,004.00 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | Same day | 26 | L | Clean Slippers SI402PVCL | SI402PVCL | 4571110713488 | 1 Pairs |
[Material]
· Material: SI402/PVC (Polyvinyl Chloride Resin), SI402A/PU (Polyurethane)
Part Number |
---|
1-7704-03 |
1-7704-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (cm) |
Size | Manufacturer Product Name | Manufacturer Model | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 950.00 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | 19 Day(s) | 24 | M | Clean Slippers SI402PVCM | SI402PVCM | 4571110713464 | 1 Pairs | ||
฿ 1,004.00 |
SOCKS/SHOES FOR CLEAN ROOM | 1 Piece(s) | Same day | 26 | L | Clean Slippers SI402PVCL | SI402PVCL | 4571110713488 | 1 Pairs |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?