(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE ESD Slippers

ASPURE ESD Slippers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-4757-01

  • Product Type
    Slippers, sandals
  • Color
    Black
  • Size(cm)
    24~27
  • Size
    L
  • Manufacturer Product Name
    ASPURE ESD Slippers Black L
  • JAN Code
    4562108494922
  • Features
    Static electricity diffusing polyurethane heels featuring outstanding durability.
  • Features 2
    Since the insole is foot shaped, it prevents fatigue.
  • Material
    Sole: Anti-Static PU (Polyurethane), Upper: PU (Polyurethane)
  • Volume resistance value(Ω)
    Less than 1.0 x 109
  • Capacity
    1 Pairs
Part Number
1-4757-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,110.59

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) Same day 1 Pairs

Basic Specifications

  • Product Type
    Slippers, sandals
  • Color
    Black
  • Size(cm)
    24~27
  • Size
    L
  • Manufacturer Product Name
    ASPURE ESD Slippers Black L
  • JAN Code
    4562108494922
  • Features
    Static electricity diffusing polyurethane heels featuring outstanding durability.
  • Features 2
    Since the insole is foot shaped, it prevents fatigue.
  • Material
    Sole: Anti-Static PU (Polyurethane), Upper: PU (Polyurethane)
  • Volume resistance value(Ω)
    Less than 1.0 x 109
  • Capacity
    1 Pairs

Product Description

For office workers and visitors in areas with anti-static countermeasures.

Specifications of 1-4757-01

  • Product Type
    Slippers, sandals
  • Color
    Black
  • Size(cm)
    24~27
  • Size
    L
  • Manufacturer Product Name
    ASPURE ESD Slippers Black L
  • JAN Code
    4562108494922
  • Features
    Static electricity diffusing polyurethane heels featuring outstanding durability.
  • Features 2
    Since the insole is foot shaped, it prevents fatigue.
  • Material
    Sole: Anti-Static PU (Polyurethane), Upper: PU (Polyurethane)
  • Volume resistance value(Ω)
    Less than 1.0 x 109
  • Capacity
    1 Pairs
Part Number
1-4757-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,110.59

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) Same day 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Durability ESD diffusion polyurethane shoe sole.
●Reduces fatigue with functional design.

Specification

●Color:Black
●SPQ(pair):1
●Surface Resistivity: 1 x 106-8Ω
●Antimicrobial Specification

Materials

●Static Diffusible Polyurethane(PU)