Electrostatic Safety Shoes for Cleanrooms PA9880E

Caution
Product Description
Antistatic safety shoes for clean rooms that are light and easy to move in.
[Features]
· Cleanroom shoes that have an excellent balance of operability and comfort with a lightweight design.
· Urethane foam and resin toe box protect the foot.
· Slip-on type.
[Applications]
· For work in cleanrooms.
Anti-Static Safety Shoes For Cleanrooms With Excellent Maneuverability And Comfort

Urethane foam and resin toe box protect the foot.
Product Range Of Anti-Static Safety Shoes For Cleanrooms
| Part No. | Model Number | Size (cm) | Note / JAN Code |
|---|---|---|---|
| 1-6470-01 | PA9880E | 23 | 4549397184710 |
| 1-6470-02 | PA9880E | 23.5 | 4549397184727 |
| 1-6470-03 | PA9880E | 24 | 4549397184734 |
| 1-6470-04 | PA9880E | 24.5 | 4549397184741 |
| 1-6470-05 | PA9880E | 25 | 4549397184758 |
| 1-6470-06 | PA9880E | 25.5 | 4549397184765 |
| 1-6470-07 | PA9880E | 26 | 4549397184772 |
| 1-6470-08 | PA9880E | 26.5 | 4549397184789 |
| 1-6470-09 | PA9880E | 27 | 4549397184796 |
Anti-Static Safety Shoes For Cleanrooms Size Code List
(Unit: cm)
| Code | -01 | -02 | -03 | -04 | -05 | -06 | -07 | -08 | -09 |
|---|---|---|---|---|---|---|---|---|---|
| Size | 23 | 23.5 | 24 | 24.5 | 25 | 25.5 | 26 | 26.5 | 27 |
Size code list
Features Of Anti-Static Safety Shoes For Cleanrooms

About the sole pattern of Anti-Static Safety Shoes For Cleanrooms
Semi-Oblique Toe
It does not cause tightness around the foot, as the shape maintains extra space at the toes, especially on the little toe side.
Circle Point
Smooth movement is possible thanks to the design of the sole that does not slip to the sides and is easy to turn.
Arch Support
Supplements the lowering of the inner-side arch function of the foot that occurs when standing up for an extended duration and exhibits a fatigue-reducing effect.
Heel Circle Point
Plays the role of absorbing shock and lightening weight in addition to preventing slipping.
Heel Tolerance
Allows you to maintain a stable posture by making the sole of the heel 14-mm thicker than the toe.
Landing Cut
It has a wear-suppressing effect in addition to exhibiting the effect of making it easier to walk smoothly on secure footing.