(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Safety Boots FS665C

Clean Safety Boots FS665C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,900.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2099-01
1-2099-02
1-2099-03
1-2099-04
1-2099-05
1-2099-06
1-2099-07
1-2099-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Manufacturer Product Name Capacity

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 24 Clean Boots Short FS665C24.0 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 24.5 Clean Boots Short FS665C24.5 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 25 Clean Boots Short FS665C25.0 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 25.5 Clean Boots Short FS665C25.5 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 26 Clean Boots Short FS665C26.0 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 26.5 Clean Boots Short FS665C26.5 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 27 Clean Boots Short FS665C27.0 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 28 Clean Boots Short FS665C28.0 1 Pairs

Basic Specifications

  • Product Type
    Shoes/boots
  • Color
    White
  • Surface resistance value(Ω)
    107
  • Manufacturer Model
    FS665C
  • Material
    Fabric/TY 2397 (100% polyester), sole/PU (polyurethane)
  • Toe box safety
    Class S (Conforms to JIS-T-8101)
  • Specifications
    Zipper Type
  • Capacity
    1 Pairs

Product Description

[Specifications]
· Material: Fabric: 100% Polyester, Sole: PU (Polyurethane)
· Toe Box Safety: Grade S (conforms to JIS T 8101)
· Surface Resistance Value: 107 Ω
· Zipper type

Part Number
1-2099-01
1-2099-02
1-2099-03
1-2099-04
1-2099-05
1-2099-06
1-2099-07
1-2099-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Manufacturer Product Name Capacity

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 24 Clean Boots Short FS665C24.0 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 24.5 Clean Boots Short FS665C24.5 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 25 Clean Boots Short FS665C25.0 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 25.5 Clean Boots Short FS665C25.5 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 26 Clean Boots Short FS665C26.0 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 26.5 Clean Boots Short FS665C26.5 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 27 Clean Boots Short FS665C27.0 1 Pairs

฿ 5,900.53

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 28 Clean Boots Short FS665C28.0 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1