(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Low Boots

Clean Low Boots

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,526.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-2896-01
2-2896-02
2-2896-03
2-2896-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Manufacturer Product Name Capacity

฿ 3,526.67

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 24 Short Boots FS662C 24.0 cm 1 Pairs

฿ 3,526.67

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 25 Short Boots FS662C 25.0 cm 1 Pairs

฿ 3,526.67

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 26 Short Boots F662C 26.0 cm 1 Pairs

฿ 3,526.67

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 27 Short Boots F662C 27.0 cm 1 Pairs

Basic Specifications

  • Product Type
    Shoes/boots
  • Color
    White
  • Manufacturer Model
    FS662C
  • Mass(g)
    740
  • Features
    The arch support reduces fatigue.
  • Material
    Upper / Super Antistatic Dustproof Material, Sole / PU (Polyurethane)
  • Upper Part Material Surface Resistance(Ω)
    107
  • Urethane Sole Antistatic Performance(Ω)
    1.0X105~1.0X109
  • Specifications
    Zipper Type
  • Capacity
    1 Pairs

Product Description

[Features]
Boots for cleanrooms.
The arch support helps anti-fatigue.
Excellent static and dust-proof due to material with ultra ESD safe and dust-proof properties.
It can be easily put on and taken off with a zipper.
[Applications]
It can be used to keep dust and hair, etc., out of a cleanroom, and as anti-static.

Part Number
2-2896-01
2-2896-02
2-2896-03
2-2896-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Manufacturer Product Name Capacity

฿ 3,526.67

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 24 Short Boots FS662C 24.0 cm 1 Pairs

฿ 3,526.67

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 25 Short Boots FS662C 25.0 cm 1 Pairs

฿ 3,526.67

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 26 Short Boots F662C 26.0 cm 1 Pairs

฿ 3,526.67

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 27 Short Boots F662C 27.0 cm 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1