(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Shoe Cover FD602C

Clean Shoe Cover FD602C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,120.63 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-7564-01
6-7564-02
6-7564-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Manufacturer Product Name Capacity

฿ 1,120.63

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 28 Clean Shoe Cover FD602C28 1 Pairs

฿ 1,120.63

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 26 Clean Shoe Cover FD602C26 1 Pairs

฿ 1,120.63

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 24 Clean Shoe Cover FD602C24 1 Pairs

Basic Specifications

  • Product Type
    Other
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    1000 / 10000
  • Type
    Shoe cover
  • Surface resistance value(Ω)
    107
  • Manufacturer Model
    FD602C
  • Material
    T35001 (100% Polyester)
  • Specifications
    Zipper Type
  • Capacity
    1 Pairs

Product Description

[Features]
Sock cover for cleanrooms.
Black conductive thread is included in a stripe with a width of 5 mm.
Cushions in the bottom.
Selectable from 3 different sizes.

Part Number
6-7564-01
6-7564-02
6-7564-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Manufacturer Product Name Capacity

฿ 1,120.63

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 28 Clean Shoe Cover FD602C28 1 Pairs

฿ 1,120.63

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 26 Clean Shoe Cover FD602C26 1 Pairs

฿ 1,120.63

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 18 Day(s) 24 Clean Shoe Cover FD602C24 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1