(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Shoe Cover One-Size-Fits-All

Clean Shoe Cover One-Size-Fits-All

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-410-01

  • Product Type
    Other
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Type
    Shoe cover
  • Surface resistance value(Ω)
    106~107
  • Manufacturer Product Name
    Clean Shoe Cover One-Size-Fit-All
  • JAN Code
    4560111729109
  • Material
    Polyester (Contains electroconductive yarn), Bottom part / PU (Polyurethane) coating
  • Capacity
    1 Pairs
Part Number
1-410-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 952.52

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 1 Pairs

Basic Specifications

  • Product Type
    Other
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Type
    Shoe cover
  • Surface resistance value(Ω)
    106~107
  • Manufacturer Product Name
    Clean Shoe Cover One-Size-Fit-All
  • JAN Code
    4560111729109
  • Material
    Polyester (Contains electroconductive yarn), Bottom part / PU (Polyurethane) coating
  • Capacity
    1 Pairs

Product Description

[Specifications]
·Material: polyester (with conductive thread); bottom: PU (polyurethane) coating
·Surface Resistance Value: 106 to 107Ω
·Grade reference: Class 1,000
· Customizable size

Specifications of 1-410-01

  • Product Type
    Other
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Type
    Shoe cover
  • Surface resistance value(Ω)
    106~107
  • Manufacturer Product Name
    Clean Shoe Cover One-Size-Fit-All
  • JAN Code
    4560111729109
  • Material
    Polyester (Contains electroconductive yarn), Bottom part / PU (Polyurethane) coating
  • Capacity
    1 Pairs
Part Number
1-410-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 952.52

SOCKS/SHOES FOR CLEAN ROOM 1 Piece(s) 5 Day(s) 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1