(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bio Clean Socks

Bio Clean Socks

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-5018-01

  • Product Type
    Socks
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Type
    Customer Requested Size
  • Overall Length(cm)
    50
  • Manufacturer Product Name
    Bio Clean Socks 10 Pairs PA6361
  • Manufacturer Model
    PA-6361
  • Features
    Clean wear with dust resistance, as well as durability anti-deteriorative even under severe conditions. Autoclavable. Tube socks type shaped to fit regardless of the foot shape and size.
  • Material
    Polyester 97%, Urethane Rubber 3%
  • Capacity
    1 Bag (10 Pairs)
Part Number
9-5018-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 2,642.00

SOCKS/SHOES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

18 Day(s) 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Socks
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Type
    Customer Requested Size
  • Overall Length(cm)
    50
  • Manufacturer Product Name
    Bio Clean Socks 10 Pairs PA6361
  • Manufacturer Model
    PA-6361
  • Features
    Clean wear with dust resistance, as well as durability anti-deteriorative even under severe conditions. Autoclavable. Tube socks type shaped to fit regardless of the foot shape and size.
  • Material
    Polyester 97%, Urethane Rubber 3%
  • Capacity
    1 Bag (10 Pairs)

Product Description

Autoclave compatible clean wear with dustproofing as well as durability that is unlikely to deteriorate even under severe conditions. Tube socks shaped to fit regardless of the foot shape and size.

Specifications of 9-5018-01

  • Product Type
    Socks
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Type
    Customer Requested Size
  • Overall Length(cm)
    50
  • Manufacturer Product Name
    Bio Clean Socks 10 Pairs PA6361
  • Manufacturer Model
    PA-6361
  • Features
    Clean wear with dust resistance, as well as durability anti-deteriorative even under severe conditions. Autoclavable. Tube socks type shaped to fit regardless of the foot shape and size.
  • Material
    Polyester 97%, Urethane Rubber 3%
  • Capacity
    1 Bag (10 Pairs)
Part Number
9-5018-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 2,642.00

SOCKS/SHOES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

18 Day(s) 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1