Elep Cleaner Roll

Caution
Product Description
Convenient cleaner roller that improves cleanliness.
[Features]
· Adhesive roller used to remove dirt and dust.
· Easy to peel off dry-edge design. (P type, F-1000)
· Easy to cut perforations. (A, AE, P types)
· Handy cut. (F type)
· The SDR type uses a foaming adhesive that provides excellent dust-removal performance.
· Materials: A/AE type / PET non-woven fabric, P type / PE (polyethylene), F/SDR type / PP (polypropylene).
[Applications]
· Can be used in a wide range of areas where cleanliness is desired.
Convenient Cleaner Roll That Reliably Removes Dirt, Dust And Trash

ø38 (roll core diameter 38 mm) cleaner roll that uses an acrylic adhesive.
Product Range Of Cleaner Rolls
| Part No. | Model Number | Type | Width × Length | Note / JAN Code |
|---|---|---|---|---|
| 9-5010-01 | A-3500 (80) | For desktop/floor use | 80 mm × 10 m | |
| 9-5010-02 | A-3500 (160) | For desktop/floor use | 160 mm × 20 m | |
| 9-5010-05 | P-2500 (80) | Printed circuit boards | 80 mm × 10 m | |
| 9-5010-06 | P-2500 (160) | Printed circuit boards | 160 mm × 20 m | |
| 9-5010-13 | AE3500 (80) | For desktop/floor use (conductive type) | 80 mm × 10 m | |
| 9-5010-14 | AE3500 (160) | For desktop/floor use (conductive type) | 160 mm × 20 m | |
| 9-5010-08 | SDR10 | Electronics-related product manufacturing process | 160 mm × 10 m | |
| 6-8255-01 | F-100 | Electronics-related product manufacturing process | 160 mm × 10 m | |
| 6-8255-02 | F-200 | Electronics-related product manufacturing process | 160 mm × 10 m | |
| 6-8255-03 | F-500 I | Electronics-related product manufacturing process | 160 mm × 10 m | |
| 6-8255-04 | F-1000 | Electronics-related product manufacturing process | 160 mm × 10 m |