ASPURE Industrial-Use Cotton Swab

Brand :
AS ONE
Caution
Product Description
Industrial-use cotton swab for wiping tasks.
[Features]
· Lineup includes a variety of shapes.
· Allows for wiping to fit the shape of the work piece.
· Materials: swab / 100% natural cotton, shank / paper shank type (only AP-8 has an aluminum shank).
[Applications]
· For wiping tasks.
Details Of Product

Model No.: AP-1, AP-2, AP-3, AP-4, AP-5, AP-6, AP-7, AP-8, AP-9
| Part No. | Model Number |
|---|---|
| 1-8584-01 | AP-1 |
| 1-8584-02 | AP-2 |
| 1-8584-03 | AP-3 |
| 1-8584-14 | AP-4 |
| 1-8584-05 | AP-5 |
| 1-8584-16 | AP-6 |
| 1-8584-07 | AP-7 |
| 1-8584-08 | AP-8 |
| 1-8584-09 | AP-9 |

AP-1

AP-2

AP-3

AP-4

AP-5

AP-6

AP-7

AP-8
| Model Number | AP-1 | AP-2 | AP-3 | AP-4 | AP-5 | AP-6 | AP-7 | AP-8 | AP-9 |
|---|---|---|---|---|---|---|---|---|---|
| Specifications | 3-inch paper shaft baby swab | 3-inch paper shaft slim baby swab | 3-inch paper shaft fine-cone swab | 3-inch paper shaft cosmetics-type swab | 3-inch paper shaft slim-cone swab | 3-inch paper shaft regular swab | 6-inch paper shaft swab | 6-inch aluminum shaft single cotton tip swab | 3-inch paper shaft ultra cone swab |
| Overall Length (mm) | 76 (±1.0) | 75 (±1.0) | 78 (±2.0) | 77 (±3.0) | 78 (±1.0) | 148.5 (±1.0) | 151 (±1.0) | 75.5 (±1.5) | |
| Cotton Length (mm) | 15.0 (±2.0) | 12.0 (±2.0) | 13.0 (±2.0) | 14.0 (±2.0) | 15.0 (±2.0) | 12.0 (±2.0) | |||
| Cotton Diameter (mm) | ø3.6 (±0.2) | ø2.7 (±0.3) | ø3.0 (±0.2) | ø4.7 (±0.3) | ø2.8 (±0.4) | ø4.7 (±0.3) | ø4.7 (±0.5) | ø1.25 (±0.25) | ø2.4 (±0.3) |
| Shaft (mm) | ø1.5 (±0.l6) × 73 (±1.0) | ø2.5 (±0.16) × 73 (±0.8) | ø1.5 (±0.16) × 73 (±1.0) | ø2.5 (±0.16) × 73 (±0.8) | ø2.5 (±0.16) × 146 (±1.2) | ø0.7 (±0.02) × 149 (±1.0) | ø1.5 (±0.16) × 73 (±1.0) | ||