(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Micro Adhesive Stick

Micro Adhesive Stick

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7685-11

  • Tip Shape
    Clean Stick
  • Head material
    Polyurethane
  • Details Type
    Shaft
  • Manufacturer Product Name
    Micro Adhesive Stick Shaft
  • Part Number
    Shaft
  • Footnotes
    Micro adhesive stick cannot be used independently. Please select a transfer sheet according to the size.
  • Material
    Tip: Anti-static PU (Polyurethane), Body: PP (Polypropylene)
  • Surface resistance(Ω)
    10⁸ (Shaft 10¹⁰)
  • Amount Of Content
    1 pc.
Part Number
1-7685-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 137.00

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Tip Shape
    Clean Stick
  • Head material
    Polyurethane
  • Details Type
    Shaft
  • Manufacturer Product Name
    Micro Adhesive Stick Shaft
  • Part Number
    Shaft
  • Footnotes
    Micro adhesive stick cannot be used independently. Please select a transfer sheet according to the size.
  • Material
    Tip: Anti-static PU (Polyurethane), Body: PP (Polypropylene)
  • Surface resistance(Ω)
    10⁸ (Shaft 10¹⁰)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· With extremely thin adhesive rubber, it is convenient for removing fine dust in narrow gaps and at microscopic levels.
· There is absolutely no transfer of glue since no adhesive materials are used.
· Silicon-free and can be used for semiconductor substrates safely.
· Dust adhered to the pen tip can be removed using a specialized transfer sheet (sold separately).
· MPS has a square tip, making it ideal for removing debris from corners.

Specifications of 1-7685-11

  • Tip Shape
    Clean Stick
  • Head material
    Polyurethane
  • Details Type
    Shaft
  • Manufacturer Product Name
    Micro Adhesive Stick Shaft
  • Part Number
    Shaft
  • Footnotes
    Micro adhesive stick cannot be used independently. Please select a transfer sheet according to the size.
  • Material
    Tip: Anti-static PU (Polyurethane), Body: PP (Polypropylene)
  • Surface resistance(Ω)
    10⁸ (Shaft 10¹⁰)
  • Amount Of Content
    1 pc.
Part Number
1-7685-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 137.00

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1