(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adhesive Stick

Adhesive Stick

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 1-9923-01

  • Tip Shape
    Clean Stick
  • Head material
    Polyurethane
  • Overall Length(mm)
    73
  • Shaft Diameter(mm)
    φ2.5
  • Manufacturer Product Name
    Adhesive Stick (Mepcy) OZ-101
  • Part Number
    OZ-101
  • Features 1
    Special adhesive has been applied on plastic bearing.
  • Features 2
    Absorbs and removes small dirt and foreign objects.
  • Material
    Rod / PP (Polypropylene), Adhesive Part / PU (Polyurethane)
Part Number
1-9923-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 24,440.00

฿ 19,552.00

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) 19 Day(s)

Basic Specifications

  • Tip Shape
    Clean Stick
  • Head material
    Polyurethane
  • Overall Length(mm)
    73
  • Shaft Diameter(mm)
    φ2.5
  • Manufacturer Product Name
    Adhesive Stick (Mepcy) OZ-101
  • Part Number
    OZ-101
  • Features 1
    Special adhesive has been applied on plastic bearing.
  • Features 2
    Absorbs and removes small dirt and foreign objects.
  • Material
    Rod / PP (Polypropylene), Adhesive Part / PU (Polyurethane)

Product Description

Special adhesive has been applied on plastic bearing. Can perform absorption removal of fine dust and contaminant.

Specifications of 1-9923-01

  • Tip Shape
    Clean Stick
  • Head material
    Polyurethane
  • Overall Length(mm)
    73
  • Shaft Diameter(mm)
    φ2.5
  • Manufacturer Product Name
    Adhesive Stick (Mepcy) OZ-101
  • Part Number
    OZ-101
  • Features 1
    Special adhesive has been applied on plastic bearing.
  • Features 2
    Absorbs and removes small dirt and foreign objects.
  • Material
    Rod / PP (Polypropylene), Adhesive Part / PU (Polyurethane)
Part Number
1-9923-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 24,440.00

฿ 19,552.00

SWAB/CLEANER FOR CLEAN ROOM 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1