Head For RUBYCELL Stick

Caution
Product Description
High-performance wiping material that has excellent absorption and adsorption functionality.
[Features]
· It has almost no self-dust generating properties and is very soft, allowing for wiping without using water without causing scratches.
· Excellent chemical and solvent resistance.
· Made of polyurethane.
[Applications]
· Can be used in research, experiments, etc.
High-Performance Wiping Material With Excellent Water Absorption/Adsorption Functionality And Chemical Resistance / Solvent Resistance

It has great flexibility, so it won't be damaged even when wiping without water.
Product Range Of Head For RUBYCELL Stick
| Part No. | Model No. | Size (ø mm) | Quantity | Note / JAN Code |
|---|---|---|---|---|
| 9-1013-01 | H-10 | 5 | 1 Bag (500 Pcs. Included) | 4562310110634 |
| 9-1013-02 | H-11 | 5 (Diagonally Cut) | 1 Bag (500 Pcs. Included) | 4562310110641 |
| 9-1013-03 | H-20 | 8 | 1 Bag (200 Pcs. Included) | 4562310110658 |
| 9-1013-04 | H-21 | 8 (Diagonally Cut) | 1 Bag (200 Pcs. Included) | 4562310110665 |
About The Performance Of This Product
| Standard Property Values | |
|---|---|
| Porosity (%) | 80 |
| Water Retention Rate (%) | 438 |
| Tensile Strength (kg/cm2) | 11.6 |
| 100% Modulus (kg/cm2) | 3.7 |
| Elongation (%) | 418 |
| Specific Gravity (g/cm2) | 0.20 |
| Heat Resistance (°C) | 130 |
Standard property values
| Particle Diameter Of Dust Generated | Before Washing | After Washing |
|---|---|---|
| 0.3 μm or more | 152 | 12 |
| 0.5 μm or more | 75 | 7 |
| 1.0 μm or more | 20 | 5 |
| 2.0 μm or more | 8 | 1 |
| 5.0 μm or more | 3 | 0 |
Dust-free
Measurement: Hakuyosha measurement method: Generate dust by inserting a sample into the rotating drum, and read the sample and/or air using a 1 cit Barktel and/or counter.
Measurement site: Class 100 cleanroom, bench
| Methanol | ◎ |
|---|---|
| Ethanol | ◎ |
| Aqueous Methanol Solution | ◎ |
| Aqueous Ethanol Solution | ◎ |
| Isopropyl Alcohol | ◎ |
| Trichloroethylene | ◎ |
| Phenolic Solvent | ◎ |
| Acetic Acid (5% Or Less) | ◎ |
| Hydrochloric Acid (5% Or Less) | ◎ |
| Castor Oil, Linseed Oil | ◎ |
| Machine Oil, Gasoline | ◎ |
| Toluene | ○ |
| Acetone | ○ |
| Methyl Ethyl Ketone | ○ |
| Daiflon | ○ |
| DMF | × |
| DMSO | × |
Chemical resistance
◎: usable; ○: some degradation (swelling); ×: unusable