(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
7-100-01 |
7-100-02 |
7-100-03 |
7-100-04 |
7-100-09 |
7-100-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Head Part Size (mm) |
Head material | Manufacturer Product Name | Part Number | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,275.26 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
5 Day(s) | - | φ5×15 | PU (Polyurethane) 100% | Ruby Cell Stick T-10, 50 pcs | T-10 | 1 Bag (50 pcs.) | ||
฿ 1,481.22 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
Same day | - | φ5x15 (Oblique Cut) | PU (Polyurethane) 100% | Ruby Cell Stick T-11, 50 pcs | T-11 | 1 Bag (50 pcs.) | ||
฿ 1,718.00 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
5 Day(s) | - | φ8×15 | PU (Polyurethane) 100% | Ruby Cell Stick T-20, 50 pcs | T-20 | 1 Bag (50 pcs.) | ||
฿ 1,676.18 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
5 Day(s) | 10 | φ8x15 (Oblique Cut) | PU (Polyurethane) 100% | Ruby Cell Stick T-21, 50 pcs | T-21 | 1 Bag (50 pcs.) | ||
฿ 938.99 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
Same day | - | φ5×15 | Head/Solvent Resistant Type: Olefin Resin (EVA), Other: 100% PU (Polyurethane) | Rubycell Stick T-70 | T-70 | 1 Bag (50 pcs.) | ||
฿ 959.06 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
5 Day(s) | - | φ5x17 (Oblique Cut) | Head/Solvent Resistant Type: Olefin Resin (EVA), Other: 100% PU (Polyurethane) | Rubycell Stick T-71 | T-71 | 1 Bag (50 pcs.) |
[Features]
· High-performance wiping material with excellent water absorption and adsorption.
· Leaves few scratches even when wiping without water, produces almost no dust, and has excellent flexibility.
· Replaceable head part is economical.
· T-70 and T-71 have particularly excellent chemical resistance and solvent resistance.
Part Number |
---|
7-100-01 |
7-100-02 |
7-100-03 |
7-100-04 |
7-100-09 |
7-100-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Head Part Size (mm) |
Head material | Manufacturer Product Name | Part Number | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,275.26 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
5 Day(s) | - | φ5×15 | PU (Polyurethane) 100% | Ruby Cell Stick T-10, 50 pcs | T-10 | 1 Bag (50 pcs.) | ||
฿ 1,481.22 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
Same day | - | φ5x15 (Oblique Cut) | PU (Polyurethane) 100% | Ruby Cell Stick T-11, 50 pcs | T-11 | 1 Bag (50 pcs.) | ||
฿ 1,718.00 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
5 Day(s) | - | φ8×15 | PU (Polyurethane) 100% | Ruby Cell Stick T-20, 50 pcs | T-20 | 1 Bag (50 pcs.) | ||
฿ 1,676.18 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
5 Day(s) | 10 | φ8x15 (Oblique Cut) | PU (Polyurethane) 100% | Ruby Cell Stick T-21, 50 pcs | T-21 | 1 Bag (50 pcs.) | ||
฿ 938.99 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
Same day | - | φ5×15 | Head/Solvent Resistant Type: Olefin Resin (EVA), Other: 100% PU (Polyurethane) | Rubycell Stick T-70 | T-70 | 1 Bag (50 pcs.) | ||
฿ 959.06 |
SWAB/CLEANER FOR CLEAN ROOM | 1 Pack(s) |
50 Pieces Per Package |
5 Day(s) | - | φ5x17 (Oblique Cut) | Head/Solvent Resistant Type: Olefin Resin (EVA), Other: 100% PU (Polyurethane) | Rubycell Stick T-71 | T-71 | 1 Bag (50 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?