(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Alpha Stick

Alpha Stick

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,395.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-6587-01
6-6587-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Head Size
(mm)
Manufacturer Product Name Part Number Amount Of Content

฿ 3,395.00

ALPHA STICK 1 Pack(s)

100 Pieces Per Package

Same day 163.3 6.4X3.4X16.8 Alpha Stick TX761 100 Pcs TX761 1 Pack (100 pcs)

฿ 5,298.20

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

Available Same day 68.4 3.5X2.5X10.0 Alpha Stick TX758B 500 Pcs TX758B 1 case (100 pcs x 5 bags)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head material
    Polyester
  • Head material
    Polyester long filament
  • Stick Material
    PP (Polypropylene)
  • Features
    The head of the polyester long filament is a specially woven head that catches dirt. Very low dusting characteristics and solubility with superior absorption. Can be used in clean rooms as it is double-packaged with a sanitary method.

Product Description

The head of the polyester long fibers is specially woven to catch dirt. While having extremely low dust emission properties / solubility, its absorbing power is also excellent. It has been clean-packed with a double layer so that it can be used with confidence in cleanrooms.

Part Number
6-6587-01
6-6587-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Head Size
(mm)
Manufacturer Product Name Part Number Amount Of Content

฿ 3,395.00

ALPHA STICK 1 Pack(s)

100 Pieces Per Package

Same day 163.3 6.4X3.4X16.8 Alpha Stick TX761 100 Pcs TX761 1 Pack (100 pcs)

฿ 5,298.20

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

5 Pieces Per Package

Available Same day 68.4 3.5X2.5X10.0 Alpha Stick TX758B 500 Pcs TX758B 1 case (100 pcs x 5 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1