Clean Stick

Brand :
AS ONE

Caution

    Product Description

    Wear-resistant clean stick that can be used in a broad range of applications.
    [Features]
    · Made of 100% polyurethane foam, giving it wear-resistance.
    · The head size can be changed according to the application.
    [Applications]
    · Can be used in everything from various assembly work to general factory work.

    Abrasion-Resistant, 100% Polyurethane Foam Clean Stick

    Can be used in a wide variety of fields, including assembly work.

    Can be used in a wide variety of fields, including assembly work.

    Product Range Of Clean Stick, Overall Length 81 to 154 mm

    Part No.Model NumberHead Part Size (mm)Overall Length (mm)Head Material/TypeNote / JAN Code
    7-093-11TX700B13.5 × 13.5 × 28154PU Roll/Large4580110254587
    7-093-02TX705ø7 × 17152Cotton/Small4580110254600
    7-093-03TX706A8.5 × 10.9 × 2781PU (Polyurethane)/Thin And Long Swivel4580110254518
    7-093-04TX707A8.8 × 15 × 25131PU (Polyurethane) Heat-Welded/Thin And Long Type4580110254525
    7-093-05TX708A8.5 × 19.2 × 26.7132.2PU (Polyurethane) Heat-Welded/Thin And Long Type4580110254532
    7-093-08TX709A4.2 × 4.8 × 12105PU (Polyurethane)/Small Type4580110254563
    7-093-06TX710A5.4 × 7 × 21114PU (Polyurethane)/Thin And Long Swivel4580110254549
    7-093-07TX712A7.8 × 12.7 × 25.7127.5Urethane Heat-Welded/Large Type4580110254556
    7-093-09CT81318 × 9.5 × 2513091% Isopropyl/Thin And Long Type Alcohol-Wetted4580110254570

    Outline Drawing And Dimensions Of This Product

    (Units: mm)

    7-093-11

    7-093-11

    7-093-02

    7-093-02

    7-093-03

    7-093-03

    7-093-04

    7-093-04

    7-093-05

    7-093-05

    7-093-06

    7-093-06

    7-093-07

    7-093-07

    7-093-08

    7-093-08

    7-093-09

    7-093-09

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Clean Stick | AS ONE | MISUMI Thailand