(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-7915-01 |
6-7915-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Manufacturer Product Name | Manufacturer Model |
---|---|---|---|---|---|---|---|---|
฿ 11,363.00 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) | Mop Body, Wiper pad 1 Each | Alpha Mop TX7108 | TX7108 | ||
฿ 78,643.00 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) | Replacement Wiper 150 pieces, Pads 6 pieces | Alpha Mop TX7118 | TX7118 |
Mop wiper suitable for use in cleaning clean rooms. The mop tip can move freely and can effectively clean not only floors and walls but ceilings too.
Part Number |
---|
6-7915-01 |
6-7915-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Manufacturer Product Name | Manufacturer Model |
---|---|---|---|---|---|---|---|---|
฿ 11,363.00 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) | Mop Body, Wiper pad 1 Each | Alpha Mop TX7108 | TX7108 | ||
฿ 78,643.00 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) | Replacement Wiper 150 pieces, Pads 6 pieces | Alpha Mop TX7118 | TX7118 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?