(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bemcot TM Mop

Bemcot TM Mop

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-2657-02

  • Product Type
    related goods
  • Specifications
    450X1310
  • Manufacturer Product Name
    Bemcot Mop Mop Set S45 cm
  • Manufacturer Model
    Mop Set S45 cm
  • Features
    The cloth is excellent in low dust generation, solvent resistance and absorbency.
  • Features
    It can be used in everywhere from cleanrooms to laboratories and other environments that require cleanliness.
  • Features 2
    Can be used in both dry and wet forms. One touch cloth replacement.
  • Material
    Surface / Bemcot TM, Water absorption layer / Highly water-absorbing Bemcot TM, Back side / Waterproof film
  • Set Content
    Mop Set 60 cm, S 45 cm/ Tool × 2 , Cloth × 40
  • 1 Set (Tool: 2 pcs, Cloth: 40 Sheets)
Part Number
2-2657-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,152.00

฿ 11,321.60

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) 1 Set (Tool: 2 pcs, Cloth: 40 Sheets)

Basic Specifications

  • Product Type
    related goods
  • Specifications
    450X1310
  • Manufacturer Product Name
    Bemcot Mop Mop Set S45 cm
  • Manufacturer Model
    Mop Set S45 cm
  • Features
    The cloth is excellent in low dust generation, solvent resistance and absorbency.
  • Features
    It can be used in everywhere from cleanrooms to laboratories and other environments that require cleanliness.
  • Features 2
    Can be used in both dry and wet forms. One touch cloth replacement.
  • Material
    Surface / Bemcot TM, Water absorption layer / Highly water-absorbing Bemcot TM, Back side / Waterproof film
  • Set Content
    Mop Set 60 cm, S 45 cm/ Tool × 2 , Cloth × 40
  • 1 Set (Tool: 2 pcs, Cloth: 40 Sheets)

Product Description

The cloth has excellent low dust generation, solvent resistance and absorbency. Can be used in environments that require cleanliness ranging from cleanrooms to laboratories. Can be used both dry and wet. One touch cloth replacement is simple.

Specifications of 2-2657-02

  • Product Type
    related goods
  • Specifications
    450X1310
  • Manufacturer Product Name
    Bemcot Mop Mop Set S45 cm
  • Manufacturer Model
    Mop Set S45 cm
  • Features
    The cloth is excellent in low dust generation, solvent resistance and absorbency.
  • Features
    It can be used in everywhere from cleanrooms to laboratories and other environments that require cleanliness.
  • Features 2
    Can be used in both dry and wet forms. One touch cloth replacement.
  • Material
    Surface / Bemcot TM, Water absorption layer / Highly water-absorbing Bemcot TM, Back side / Waterproof film
  • Set Content
    Mop Set 60 cm, S 45 cm/ Tool × 2 , Cloth × 40
  • 1 Set (Tool: 2 pcs, Cloth: 40 Sheets)
Part Number
2-2657-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,152.00

฿ 11,321.60

CLEAN ENVIRONMENT EQUIPMENT 1 Piece(s) 19 Day(s) 1 Set (Tool: 2 pcs, Cloth: 40 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1