(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Clean Stocker with HEPA Filter

Clean Stocker with HEPA Filter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-1503-12

  • Product Type
    Clean Storage Cabinet
  • Power Consumption(W)
    36/38W
  • External Dimensions(mm)
    1152x517x945 (1,095) * Number in parentheses is the height including the clean unit.
  • Internal dimensions(mm)
    1138×483×698
  • Dust collection efficiency
    99.97% or more of 0.3 μm particles
  • Manufacturer Product Name
    Clean Stocker CS-BGW
  • Manufacturer Model
    CS-BGW
  • Filter size(mm)
    200×200×50
  • Motor
    AC Motor
  • Accessory
    Stainless steel punched shelf board x 4
  • Power Supply(v)
    AC100 50/60Hz
  • Material
    Body: PMMA (acrylic resin), Frame: aluminum
  • Shelf Board Mounting Pitch(mm)
    50
  • Shelf Board Load Capacity(kg)
    20/Sheets
  • Air volume (m3/min)
    Approximately 1
  • Wind Speed(m/s)
    Approximately 0.5
  • Power cord length(m)
    1.8 (2P Plug)
  • Weight(kg)
    Approximately 34
  • 1 unit
Part Number
3-1503-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 135,020.00

฿ 95,310.62

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 60 Day(s) 1 unit

Basic Specifications

  • Product Type
    Clean Storage Cabinet
  • Power Consumption(W)
    36/38W
  • External Dimensions(mm)
    1152x517x945 (1,095) * Number in parentheses is the height including the clean unit.
  • Internal dimensions(mm)
    1138×483×698
  • Dust collection efficiency
    99.97% or more of 0.3 μm particles
  • Manufacturer Product Name
    Clean Stocker CS-BGW
  • Manufacturer Model
    CS-BGW
  • Filter size(mm)
    200×200×50
  • Motor
    AC Motor
  • Accessory
    Stainless steel punched shelf board x 4
  • Power Supply(v)
    AC100 50/60Hz
  • Material
    Body: PMMA (acrylic resin), Frame: aluminum
  • Shelf Board Mounting Pitch(mm)
    50
  • Shelf Board Load Capacity(kg)
    20/Sheets
  • Air volume (m3/min)
    Approximately 1
  • Wind Speed(m/s)
    Approximately 0.5
  • Power cord length(m)
    1.8 (2P Plug)
  • Weight(kg)
    Approximately 34
  • 1 unit

Product Description

HEPA filter provides dust-free clean air, always maintaining clean storage. A magnetic seal is used to seal the door, and smooth, airtight opening and closing can be performed with one hand.

Specifications of 3-1503-12

  • Product Type
    Clean Storage Cabinet
  • Power Consumption(W)
    36/38W
  • External Dimensions(mm)
    1152x517x945 (1,095) * Number in parentheses is the height including the clean unit.
  • Internal dimensions(mm)
    1138×483×698
  • Dust collection efficiency
    99.97% or more of 0.3 μm particles
  • Manufacturer Product Name
    Clean Stocker CS-BGW
  • Manufacturer Model
    CS-BGW
  • Filter size(mm)
    200×200×50
  • Motor
    AC Motor
  • Accessory
    Stainless steel punched shelf board x 4
  • Power Supply(v)
    AC100 50/60Hz
  • Material
    Body: PMMA (acrylic resin), Frame: aluminum
  • Shelf Board Mounting Pitch(mm)
    50
  • Shelf Board Load Capacity(kg)
    20/Sheets
  • Air volume (m3/min)
    Approximately 1
  • Wind Speed(m/s)
    Approximately 0.5
  • Power cord length(m)
    1.8 (2P Plug)
  • Weight(kg)
    Approximately 34
  • 1 unit
Part Number
3-1503-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 135,020.00

฿ 95,310.62

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 60 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1