(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
9-5601-21 |
9-5601-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measured particle diameter (μm) |
Manufacturer Product Name | Manufacturer Model | Temperature, Humidity Sensor | |
---|---|---|---|---|---|---|---|---|---|---|
฿ 142,993.00 ฿ 117,754.74 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 12 Day(s) | Choose 2 particle diameters from 0.5/1.0/2.0/5.0 | Particle Counter HHPC-2+ | HHPC-2+ | None | 1 Set (Main Unit, Zero Count Filter (with Adapter) Power Supply, USB Cable (A-mini-B), Communication Stand (HHPC-6+ Only), Inspection Report, Calibration Certificate, Traceability Chart, Carrying Case) | ||
฿ 164,956.00 ฿ 135,841.27 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) | Choose three particle diameters from 0.3/0.5/1.0/2.0/5.0/10.0 | Particle Counter HHPC-3+ | HHPC-3+ | Included | 1 Set (Main Unit, Zero Count Filter (with Adapter) Power Supply, USB Cable (A-mini-B), Communication Stand (HHPC-6+ Only), Inspection Report, Calibration Certificate, Traceability Chart, Carrying Case) |
Device for use in clean environments that complies with ISO 21501-4/JIS B 9921 and is ideal for controlling cleanliness.
[Features]
· Can be used continuously for approx. 5 hours.
· Capable of transferring measurement data to a PC without a special software.
· Hand-held type that is easy to use.
[Applications]
· Measuring dust, dirt, contaminants, etc. in the air in a clean room.
Part Number |
---|
9-5601-21 |
9-5601-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measured particle diameter (μm) |
Manufacturer Product Name | Manufacturer Model | Temperature, Humidity Sensor | |
---|---|---|---|---|---|---|---|---|---|---|
฿ 142,993.00 ฿ 117,754.74 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 12 Day(s) | Choose 2 particle diameters from 0.5/1.0/2.0/5.0 | Particle Counter HHPC-2+ | HHPC-2+ | None | 1 Set (Main Unit, Zero Count Filter (with Adapter) Power Supply, USB Cable (A-mini-B), Communication Stand (HHPC-6+ Only), Inspection Report, Calibration Certificate, Traceability Chart, Carrying Case) | ||
฿ 164,956.00 ฿ 135,841.27 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) | Choose three particle diameters from 0.3/0.5/1.0/2.0/5.0/10.0 | Particle Counter HHPC-3+ | HHPC-3+ | Included | 1 Set (Main Unit, Zero Count Filter (with Adapter) Power Supply, USB Cable (A-mini-B), Communication Stand (HHPC-6+ Only), Inspection Report, Calibration Certificate, Traceability Chart, Carrying Case) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Measures dust, etc. in the air.
Part No. | Model Number | Measured Particle Diameter (µm) |
---|---|---|
9-5601-21 | HHPC-2+ | Selection of 2 particle diameters from 0.5 (fixed) / 1.0 / 2.0 / 5.0 |
9-5601-22 | HHPC-3+ | Choose three particle diameters from 0.3 (fixed) / 0.5 / 1.0 / 2.0 / 5.0 / 10.0 |
9-5601-23 | HHPC-6+ | 0.3/0.5/1.0/2.0/5.0/10.0 |
How can we improve?
How can we improve?