Safety Workbench For Use In Cleanrooms (Radial Bend)

Caution
Product Description
A safe workbench for use in cleanrooms that is welded as one piece so it is sturdy.
[Features]
· A piece of equipment for use in clean environments that has a radially bent top plate that makes it resistant to dust build-up, etc.
· After wiping with alcohol, it is packed in anti-static bubble wrap.
· Adjuster included.
[Applications]
· Workbench for use in cleanrooms.
Durable Workbench Machined With An R Bend

Welded unibody that is packaged with an anti-static electricity air cap.
Safe Workbench (R Bend-Machined) For Clean Room Product Range
| Part No. | Model Number | Width × Height (mm) | Depth | Weight (kg) |
|---|---|---|---|---|
| 1-3265-01 | YCT906AS | 900 × 750 | Depth 600 mm | 24 |
| 1-3265-02 | YCT126AS | 1,200 × 750 | Depth 600 mm | 26 |
| 1-3265-03 | YCT156AS | 1,500 × 750 | Depth 600 mm | 31 |
| 1-3265-04 | YCT186AS | 1,800 × 750 | Depth 600 mm | 37 |
| 1-3266-01 | YCT907AS | 900 × 750 | Depth 750 mm | 27 |
| 1-3266-02 | YCT127AS | 1,200 × 750 | Depth 750 mm | 31 |
| 1-3266-03 | YCT157AS | 1,500 × 750 | Depth 750 mm | 34 |
| 1-3266-04 | YCT187AS | 1,800 × 750 | Depth 750 mm | 39 |