Dust Collector For Use In Cleanrooms

Caution
Product Description
A piece of equipment for use in clean environments that prevents contamination into clean rooms, and effectively performs local dust collection for work that generates dust etc.
[Features]
· Reliably vacuums up dust for exhaust ventilation into cleanrooms using a 3-layer structure: prefilter, medium-efficiency filter and HEPA filter.
· Each filter can be easily replaced without a tool.
· Wide-ranging exhaust ventilation is possible by using a suction hood (sold separately).
[Applications]
· Ideal for dust-generating work in a cleanroom.
Dust Collector That Is Convenient For Work Involving Dust Generation And Preventing Contamination Of Cleanrooms
Accessories include 1 each of a prefilter, medium-quality filter and HEPA filter.

Dust Collector Main Body

Suction hood + hard duct, usage examples
Product Range Of Dust Collector For Cleanrooms
| Part No. | Model Number | External Dimensions (mm) |
|---|---|---|
| 1-1588-01 | KDC-CO3A (Dust Collector Main Body) | 350 × 411 × 435 |
| 1-5928-12 | Hard Duct | - |
| 1-5928-13 | Duct Band | For ø75 mm |
| 1-5928-14 | Suction Hood | 420 × 320 |
Name Of Each Part

External view

Structural drawing
Usage Method Of This Product
Moving/Installation
1. When moving this machine, lift it up over locations with an uneven surfaces.
- *There is risk of the casters being damaged by the uneven surface.
2. This product is a machine for indoor use only. Do not, under any circumstance, use this machine outdoors or in location where it could come into contact with water or oil. Also, be sure to store it indoors, even after use.
3. Install on a hard, level surface on the floor indoors.
- *Do not install on a weak floor, on a pedestal or at a location where there is an incline or uneven surface.
4. Do not install at a location with a temperature of 35°C or more and/or a humidity of 85% or more.
5. Leave 10 cm or more between the back side of the main unit (exhaust port) and the wall surface for exhaust.
6. When using a duct and suction hood (sold separately), attach the connecting part tightly with the dedicated band.
Power Supply Connection
1. Confirm that the power switch on the product is turned off before connecting it to the power supply.
2. Use this product with a power supply that has the following earth-leakage circuit breaker installed. If electrical work is required, leave the work to an electrical professional specified by your power company.
- Rated 15 A, single-phase 100 V
- Rated 10 A, single-phase 200 V
3. Be sure to ground the product. In addition, do not connect the earth wire to the earth wire of a gas pipe, lightning rod or telephone.
Confirmation Before Operation
Be sure to check the following details before operation, and cease using the product if there is a problem.
- All filters must be correctly installed.
- There must be no visual abnormalities (damage, deformation, distortion, sagging, etc.) on the product.
- The snap locks of the suction cover must all be reliably secured.
- The seal of the suction cover must not be peeled off, deformed or damaged.
*Be sure to confirm that there are no visual abnormalities (damage, deformation, distortion, sag etc.) on the product before use. The performance of the product may suffer depending on the site where the abnormality occurs, and it could cause an accident or breakdown.
Usage Method
Preparation For Operation1. Check if the filter is tightly secured.
2. Check if the suction port is tightly secured if using a duct or suction hood.
1. Plug the power plug into a power outlet.
2. The fan turns on when the power switch is turned on.
3. The fan turns off when the power switch is turned off.
4. Be sure to turn the power switch OFF after the task is finished.