(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust Collection Type Anti-Static Air Blowing Equipment

Dust Collection Type Anti-Static Air Blowing Equipment

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5977-01

  • Product Type
    Dust Collector for Cleanroom
  • Frontage(mm)
    400
  • Depth(mm)
    440
  • Height(mm)
    1100
  • Power Supply
    Single-Phase 100 V
  • Size of the dust collection unit(mm)
    440X440X770
  • Specifications
    Specifications of the dust collection box
  • Power Consumption(w)
    32 W (Excluding When Anti-Static Air Gun is Used)
  • Manufacturer Product Name
    Dust Collection Type Anti-Static Air Blowing Equipment SJG-WB
  • Manufacturer Model
    SJG-WB
  • JAN Code
    4562108513555
  • Weight(g)
    27000
  • Footnotes
    Air guns other than those listed above can also be used. Install the compressed air regulation unit according the usage conditions (recommended unit: AC20D-02CE ). It is compatible with exhaust duct specifications (other than φ100).
  • Power supply details(50/60Hz)
    100 VAC 50/60 Hz Cord Length 3 m (3P Plug)
  • Accessory
    Elbow Fitting, Ball Valve Fitting x 1 Each
  • Material
    Main body / Steel (melamine baking finish), Workbox / Transparent antistatic PVC (vinyl chloride resin), Cut opening / Neoprene rubber (φ140)
  • Features
    The side of the work box is notched, which suppresses contamination effects on the work inside the box.
  • Features 2
    The work box is made of antistatic PVC (polyvinyl chloride resin). The front door can be opened and closed, allowing large samples to be taken in and out easily.
  • Caster(mm)
    ø50 (Nylon Type, with Stoppers)
  • The Height of Working Surface(mm)
    700
  • Compressed Air Inlet/Outlet
    Rc1/4 Socket (Back of Main Unit)
  • Compressed Air Outlet
    Rc1/4 Socket
  • Recommended air pressure(Mpa)
    0.5
  • Service Outlet
    2P (With Door) x 1 Port Included
  • Suction Air Volume(m3/min)
    1.5
  • Dust removal performance(μm)
    10 or more
  • Ground Terminal
    M3 Screw (operation box, front), Banana type tip (dust collecting unit, rear)
  • Work Box Dimensions(mm)
    400 x 440 x 400 (front door opening dimension/400 x 304 with magnet catch), effective work surface / 350x330
  • 1 unit
Part Number
1-5977-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 169,712.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dust Collector for Cleanroom
  • Frontage(mm)
    400
  • Depth(mm)
    440
  • Height(mm)
    1100
  • Power Supply
    Single-Phase 100 V
  • Size of the dust collection unit(mm)
    440X440X770
  • Specifications
    Specifications of the dust collection box
  • Power Consumption(w)
    32 W (Excluding When Anti-Static Air Gun is Used)
  • Manufacturer Product Name
    Dust Collection Type Anti-Static Air Blowing Equipment SJG-WB
  • Manufacturer Model
    SJG-WB
  • JAN Code
    4562108513555
  • Weight(g)
    27000
  • Footnotes
    Air guns other than those listed above can also be used. Install the compressed air regulation unit according the usage conditions (recommended unit: AC20D-02CE ). It is compatible with exhaust duct specifications (other than φ100).
  • Power supply details(50/60Hz)
    100 VAC 50/60 Hz Cord Length 3 m (3P Plug)
  • Accessory
    Elbow Fitting, Ball Valve Fitting x 1 Each
  • Material
    Main body / Steel (melamine baking finish), Workbox / Transparent antistatic PVC (vinyl chloride resin), Cut opening / Neoprene rubber (φ140)
  • Features
    The side of the work box is notched, which suppresses contamination effects on the work inside the box.
  • Features 2
    The work box is made of antistatic PVC (polyvinyl chloride resin). The front door can be opened and closed, allowing large samples to be taken in and out easily.
  • Caster(mm)
    ø50 (Nylon Type, with Stoppers)
  • The Height of Working Surface(mm)
    700
  • Compressed Air Inlet/Outlet
    Rc1/4 Socket (Back of Main Unit)
  • Compressed Air Outlet
    Rc1/4 Socket
  • Recommended air pressure(Mpa)
    0.5
  • Service Outlet
    2P (With Door) x 1 Port Included
  • Suction Air Volume(m3/min)
    1.5
  • Dust removal performance(μm)
    10 or more
  • Ground Terminal
    M3 Screw (operation box, front), Banana type tip (dust collecting unit, rear)
  • Work Box Dimensions(mm)
    400 x 440 x 400 (front door opening dimension/400 x 304 with magnet catch), effective work surface / 350x330
  • 1 unit

Product Description

Ideal for personal use

Specifications of 1-5977-01

  • Product Type
    Dust Collector for Cleanroom
  • Frontage(mm)
    400
  • Depth(mm)
    440
  • Height(mm)
    1100
  • Power Supply
    Single-Phase 100 V
  • Size of the dust collection unit(mm)
    440X440X770
  • Specifications
    Specifications of the dust collection box
  • Power Consumption(w)
    32 W (Excluding When Anti-Static Air Gun is Used)
  • Manufacturer Product Name
    Dust Collection Type Anti-Static Air Blowing Equipment SJG-WB
  • Manufacturer Model
    SJG-WB
  • JAN Code
    4562108513555
  • Weight(g)
    27000
  • Footnotes
    Air guns other than those listed above can also be used. Install the compressed air regulation unit according the usage conditions (recommended unit: AC20D-02CE ). It is compatible with exhaust duct specifications (other than φ100).
  • Power supply details(50/60Hz)
    100 VAC 50/60 Hz Cord Length 3 m (3P Plug)
  • Accessory
    Elbow Fitting, Ball Valve Fitting x 1 Each
  • Material
    Main body / Steel (melamine baking finish), Workbox / Transparent antistatic PVC (vinyl chloride resin), Cut opening / Neoprene rubber (φ140)
  • Features
    The side of the work box is notched, which suppresses contamination effects on the work inside the box.
  • Features 2
    The work box is made of antistatic PVC (polyvinyl chloride resin). The front door can be opened and closed, allowing large samples to be taken in and out easily.
  • Caster(mm)
    ø50 (Nylon Type, with Stoppers)
  • The Height of Working Surface(mm)
    700
  • Compressed Air Inlet/Outlet
    Rc1/4 Socket (Back of Main Unit)
  • Compressed Air Outlet
    Rc1/4 Socket
  • Recommended air pressure(Mpa)
    0.5
  • Service Outlet
    2P (With Door) x 1 Port Included
  • Suction Air Volume(m3/min)
    1.5
  • Dust removal performance(μm)
    10 or more
  • Ground Terminal
    M3 Screw (operation box, front), Banana type tip (dust collecting unit, rear)
  • Work Box Dimensions(mm)
    400 x 440 x 400 (front door opening dimension/400 x 304 with magnet catch), effective work surface / 350x330
  • 1 unit
Part Number
1-5977-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 169,712.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1