(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dust Collection Type Anti-Static Air Gun Booth

Dust Collection Type Anti-Static Air Gun Booth

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5975-01

  • Product Type
    Dust Collector for Cleanroom
  • Frontage(mm)
    400
  • Depth(mm)
    330
  • Height(mm)
    350
  • Power Supply
    Single-Phase 100 V
  • Size of the dust collection unit(mm)
    290X160X300
  • Specifications
    Booth with the function of dust collection
  • Power Consumption(w)
    32 W (Excluding When Anti-Static Air Gun is Used)
  • Manufacturer Product Name
    Dust Collection Type Anti-Static Air Gun Booth SJE-BT
  • Manufacturer Model
    SJE-BT
  • JAN Code
    4562108513548
  • Weight(g)
    9000
  • Footnotes
    Main body size is the dimension when the hood is expanded (excluding the handle). Depending on the usage conditions, install a compressed air adjustment unit. Exhaust duct specification (ø100 etc) can be supported.
  • Power supply details(50/60Hz)
    AC100V 50/60Hz
  • Accessory
    Straight joint x 1, ball valve joint x 1
  • Material
    Main body / Steel (melamine baking finish), Hood / Transparent PMMA (acrylic), Dust removing and pre-filter / Polyester
  • Features
    It removes dust and static electricity from samples and products through supplying compressed air.
  • Features 2
    The removed dust is collected with the dust collection unit to keep the indoor environment clean.
  • Features 3
    Compact design with retractable hood for easy carrying.
  • Compressed Air Inlet/Outlet
    Rc1/4 Socket (Back of Main Unit)
  • Compressed Air Outlet
    Rc1/4 Socket
  • Recommended air pressure(Mpa)
    0.5
  • Service Outlet
    2P (With Door) x 1 Port Included
  • Suction Air Volume(m3/min)
    1.5
  • Dust removal performance(μm)
    10 or more
  • Effective aperture(mm)
    394X170X350
  • Dimensions when stored(mm)
    400X180X350
  • Ground Terminal
    M3 Screw (dust collection unit, 1 each for front and rear)
  • 1 Set (Main Unit, Straight Fitting, Ball Valve Fitting)
Part Number
1-5975-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 68,838.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1 Set (Main Unit, Straight Fitting, Ball Valve Fitting)

Basic Specifications

  • Product Type
    Dust Collector for Cleanroom
  • Frontage(mm)
    400
  • Depth(mm)
    330
  • Height(mm)
    350
  • Power Supply
    Single-Phase 100 V
  • Size of the dust collection unit(mm)
    290X160X300
  • Specifications
    Booth with the function of dust collection
  • Power Consumption(w)
    32 W (Excluding When Anti-Static Air Gun is Used)
  • Manufacturer Product Name
    Dust Collection Type Anti-Static Air Gun Booth SJE-BT
  • Manufacturer Model
    SJE-BT
  • JAN Code
    4562108513548
  • Weight(g)
    9000
  • Footnotes
    Main body size is the dimension when the hood is expanded (excluding the handle). Depending on the usage conditions, install a compressed air adjustment unit. Exhaust duct specification (ø100 etc) can be supported.
  • Power supply details(50/60Hz)
    AC100V 50/60Hz
  • Accessory
    Straight joint x 1, ball valve joint x 1
  • Material
    Main body / Steel (melamine baking finish), Hood / Transparent PMMA (acrylic), Dust removing and pre-filter / Polyester
  • Features
    It removes dust and static electricity from samples and products through supplying compressed air.
  • Features 2
    The removed dust is collected with the dust collection unit to keep the indoor environment clean.
  • Features 3
    Compact design with retractable hood for easy carrying.
  • Compressed Air Inlet/Outlet
    Rc1/4 Socket (Back of Main Unit)
  • Compressed Air Outlet
    Rc1/4 Socket
  • Recommended air pressure(Mpa)
    0.5
  • Service Outlet
    2P (With Door) x 1 Port Included
  • Suction Air Volume(m3/min)
    1.5
  • Dust removal performance(μm)
    10 or more
  • Effective aperture(mm)
    394X170X350
  • Dimensions when stored(mm)
    400X180X350
  • Ground Terminal
    M3 Screw (dust collection unit, 1 each for front and rear)
  • 1 Set (Main Unit, Straight Fitting, Ball Valve Fitting)

Product Description

[Features]
・ The supply of compressed air removes dust and static electricity from samples and products
・ The removed dust is collected by the dust collection unit to maintain a clean indoor environment
・ The hood is a foldable storage type and has a compact design that is convenient to carry
・ Compact dust collection booth that can be folded and stored

Specifications of 1-5975-01

  • Product Type
    Dust Collector for Cleanroom
  • Frontage(mm)
    400
  • Depth(mm)
    330
  • Height(mm)
    350
  • Power Supply
    Single-Phase 100 V
  • Size of the dust collection unit(mm)
    290X160X300
  • Specifications
    Booth with the function of dust collection
  • Power Consumption(w)
    32 W (Excluding When Anti-Static Air Gun is Used)
  • Manufacturer Product Name
    Dust Collection Type Anti-Static Air Gun Booth SJE-BT
  • Manufacturer Model
    SJE-BT
  • JAN Code
    4562108513548
  • Weight(g)
    9000
  • Footnotes
    Main body size is the dimension when the hood is expanded (excluding the handle). Depending on the usage conditions, install a compressed air adjustment unit. Exhaust duct specification (ø100 etc) can be supported.
  • Power supply details(50/60Hz)
    AC100V 50/60Hz
  • Accessory
    Straight joint x 1, ball valve joint x 1
  • Material
    Main body / Steel (melamine baking finish), Hood / Transparent PMMA (acrylic), Dust removing and pre-filter / Polyester
  • Features
    It removes dust and static electricity from samples and products through supplying compressed air.
  • Features 2
    The removed dust is collected with the dust collection unit to keep the indoor environment clean.
  • Features 3
    Compact design with retractable hood for easy carrying.
  • Compressed Air Inlet/Outlet
    Rc1/4 Socket (Back of Main Unit)
  • Compressed Air Outlet
    Rc1/4 Socket
  • Recommended air pressure(Mpa)
    0.5
  • Service Outlet
    2P (With Door) x 1 Port Included
  • Suction Air Volume(m3/min)
    1.5
  • Dust removal performance(μm)
    10 or more
  • Effective aperture(mm)
    394X170X350
  • Dimensions when stored(mm)
    400X180X350
  • Ground Terminal
    M3 Screw (dust collection unit, 1 each for front and rear)
  • 1 Set (Main Unit, Straight Fitting, Ball Valve Fitting)
Part Number
1-5975-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 68,838.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1 Set (Main Unit, Straight Fitting, Ball Valve Fitting)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1