(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-2000-01 |
3-2000-11 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Manufacturer Product Name | Manufacturer Model | JAN Code | |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,806.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Pack(s) |
10 Pieces Per Package |
Same day | Stainless steel hanger | Hanger | 4562108479288 | 1 Pack (10 pcs) | ||
฿ 560.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Pack(s) |
6 Pieces Per Package |
1 Day(s) | Hook for stainless steel hangers | Hook | 4562108479295 | 1 Pack (6 pcs.) |
The hangers come with name tags, and stickers can be attached. When hooks are used together, accessories such as gloves and masks can be put on hangers at the same time.
Part Number |
---|
3-2000-01 |
3-2000-11 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Manufacturer Product Name | Manufacturer Model | JAN Code | |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,806.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Pack(s) |
10 Pieces Per Package |
Same day | Stainless steel hanger | Hanger | 4562108479288 | 1 Pack (10 pcs) | ||
฿ 560.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Pack(s) |
6 Pieces Per Package |
1 Day(s) | Hook for stainless steel hangers | Hook | 4562108479295 | 1 Pack (6 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?