(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless steel hanger with tag

Stainless steel hanger with tag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6103-02

  • Product Type
    Locker/cabinet
  • Specifications
    Tagged Stainless Hanger (10 Pieces)
  • Manufacturer Product Name
    Tagged Stainless Hanger 10 Bottles
  • Manufacturer Model
    Tagged Stainless Hanger (10 Pieces)
  • Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø50 (with Diagonal Stoppers)
  • Hanger Size(mm)
    405X210
  • 1 Pack (10 pcs)
Part Number
1-6103-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 5,610.71

CLEAN ENVIRONMENT FACILITIES 1 Pack(s)

10 Pieces Per Package

Same day 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Locker/cabinet
  • Specifications
    Tagged Stainless Hanger (10 Pieces)
  • Manufacturer Product Name
    Tagged Stainless Hanger 10 Bottles
  • Manufacturer Model
    Tagged Stainless Hanger (10 Pieces)
  • Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø50 (with Diagonal Stoppers)
  • Hanger Size(mm)
    405X210
  • 1 Pack (10 pcs)

Specifications of 1-6103-02

  • Product Type
    Locker/cabinet
  • Specifications
    Tagged Stainless Hanger (10 Pieces)
  • Manufacturer Product Name
    Tagged Stainless Hanger 10 Bottles
  • Manufacturer Model
    Tagged Stainless Hanger (10 Pieces)
  • Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø50 (with Diagonal Stoppers)
  • Hanger Size(mm)
    405X210
  • 1 Pack (10 pcs)
Part Number
1-6103-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 5,610.71

CLEAN ENVIRONMENT FACILITIES 1 Pack(s)

10 Pieces Per Package

Same day 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1