(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dust-free clothes locker

Dust-free clothes locker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 57,718.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-8357-41
6-8357-42
6-8357-43
6-8357-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Air Amount
(m3/min)
Power Consumption
(w)
Manufacturer Product Name Manufacturer Model HEPA filter size
(mm)
Power cord length
(m)
Pretreatment Filter Dimensions Weight
(kg)

฿ 62,883.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 16 Day(s) 455 515 1790(1940) 1.0 or More (50/60Hz):36/38 Dust-free clothes locker APU-45 APU-45 200×200×50 1.8 (2P Plug) φ110mm 27 1 unit

฿ 57,718.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 608 515 1790(1940) 1.0 or more x 2 Units (50/60Hz):36/38×2 Dust-free clothes locker APU-60 APU-60 200x200x50 (2 Sheets) 1.8 (2P Plug) φ110 mm (2 Sheets) 33 1 unit

฿ 149,779.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1500 500 1800(1934) Approx. 5.0 or more (50/60 Hz): Approx. 52 Dust-free clothes locker APU-150 APU-150N 450×450×50 5 (3P Plug) φ240mm 79 1 unit

฿ 150,686.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1500 500 1800(1950) 1.0 or more x 2 Units (50/60Hz):36/38×2 Dust-free clothes locker APU-150N-01 APU-150N-01 200x200x50 (2 Sheets) 2 (2P Plug) φ110 mm (2 Sheets) 80 1 unit

Basic Specifications

  • Product Type
    Locker/cabinet
  • Power Supply
    Single-Phase 100 V
  • Footnotes
    Value within parentheses is the height including HEPA unit.
  • Power supply details(50/60Hz)
    AC100V50/60Hz
  • Dust collection efficiency(μm)
    99.97% or more (0.3 μm particles)
  • Filter
    Antibacterial / Odor-resistant HEPA Filter Specifications
  • Main Body Material
    Steel (Baked Coating Finish)
  • Dust collection element
    Pretreatment Filter/Main filter (Antibacterial/Deodorizing HEPA Filter)
  • 1 unit

Product Description

[Features]
· Clean air filtered through HEPA filter enables dust-free garment storage.
· It has a stand for small items at the bottom that's convenient for storing clean shoes, etc (APU-150N).
· Two compact clean units have been installed to diffuse clean air efficiently throughout (APU-150N-01).

Part Number
6-8357-41
6-8357-42
6-8357-43
6-8357-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Air Amount
(m3/min)
Power Consumption
(w)
Manufacturer Product Name Manufacturer Model HEPA filter size
(mm)
Power cord length
(m)
Pretreatment Filter Dimensions Weight
(kg)

฿ 62,883.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 16 Day(s) 455 515 1790(1940) 1.0 or More (50/60Hz):36/38 Dust-free clothes locker APU-45 APU-45 200×200×50 1.8 (2P Plug) φ110mm 27 1 unit

฿ 57,718.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 608 515 1790(1940) 1.0 or more x 2 Units (50/60Hz):36/38×2 Dust-free clothes locker APU-60 APU-60 200x200x50 (2 Sheets) 1.8 (2P Plug) φ110 mm (2 Sheets) 33 1 unit

฿ 149,779.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1500 500 1800(1934) Approx. 5.0 or more (50/60 Hz): Approx. 52 Dust-free clothes locker APU-150 APU-150N 450×450×50 5 (3P Plug) φ240mm 79 1 unit

฿ 150,686.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 1500 500 1800(1950) 1.0 or more x 2 Units (50/60Hz):36/38×2 Dust-free clothes locker APU-150N-01 APU-150N-01 200x200x50 (2 Sheets) 2 (2P Plug) φ110 mm (2 Sheets) 80 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1