(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9037-21 |
9-5702-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Power Supply | Other | Specifications | Air Amount (m3/min) |
Power Consumption (w) |
Manufacturer Product Name | Manufacturer Model | Power supply details (50/60Hz) |
Wind Speed (m/s) |
Material | Power cord length (m) |
Caster (mm) |
Collecting Efficiency (μm) |
Hanger Stick Length (mm) |
Outlet frontage (mm) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 187,450.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | 1800 | 700 | 1940 | Single-Phase 100 V | - | - | 10 | 86 | Clean Hanger Rack ACHLN-SUS | ACHLN-SUS (Stainless Steel) | AC100V 50/60Hz | 0.5 | Rack: Stainless Steel (SUS304) | 3.0 (3P adapter included) | ø40 (All Wheels with Stoppers) | 99.97% or more (0.3 μm particles) | 1685 | 1665×1578 | 1 unit | ||
฿ 161,580.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | 1800 | 700 | 1950 | Single-Phase 100 V | - | - | 10 | 86 | Clean Hanger Rack ACHLN | ACHLN (Steel) | AC100V 50/60Hz | 0.5 | Rack: Coated Steel Pipe | 3.0 (3P adapter included) | ø40 (All Wheels with Stoppers) | 99.97% or more (0.3 μm particles) | 1685 | 1665×1578 | 1 unit |
HEPA filter provides clean air for dust-free garment storage. The antistatic vinyl sheet prevents the adhesion of dust.
Part Number |
---|
1-9037-21 |
9-5702-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Power Supply | Other | Specifications | Air Amount (m3/min) |
Power Consumption (w) |
Manufacturer Product Name | Manufacturer Model | Power supply details (50/60Hz) |
Wind Speed (m/s) |
Material | Power cord length (m) |
Caster (mm) |
Collecting Efficiency (μm) |
Hanger Stick Length (mm) |
Outlet frontage (mm) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 187,450.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | 1800 | 700 | 1940 | Single-Phase 100 V | - | - | 10 | 86 | Clean Hanger Rack ACHLN-SUS | ACHLN-SUS (Stainless Steel) | AC100V 50/60Hz | 0.5 | Rack: Stainless Steel (SUS304) | 3.0 (3P adapter included) | ø40 (All Wheels with Stoppers) | 99.97% or more (0.3 μm particles) | 1685 | 1665×1578 | 1 unit | ||
฿ 161,580.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | 1800 | 700 | 1950 | Single-Phase 100 V | - | - | 10 | 86 | Clean Hanger Rack ACHLN | ACHLN (Steel) | AC100V 50/60Hz | 0.5 | Rack: Coated Steel Pipe | 3.0 (3P adapter included) | ø40 (All Wheels with Stoppers) | 99.97% or more (0.3 μm particles) | 1685 | 1665×1578 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?