(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-401-03 |
7-401-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Air Amount (m3/min) |
Power Consumption (w) |
Manufacturer Product Name | Manufacturer Model | Weight (g) |
Power cord length (m) |
Blow-off wind speed (m/s) |
Noise value (dB) |
Mount opening dimensions (mm) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 95,313.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | 664 | 664 | 200 | 10 | 50Hz/102W、60Hz/119W | Small HEPA Unit MAC-103 | MAC-103 | 15000 | 5 (Includes ground plug) | 0.51 | 57dB | 570X570 | 1 Set (Main Unit, Gasket for Around Nozzle Outlet, Fixing Screw) | ||
฿ 25,947.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 19 Day(s) | 250 | 256 | 130 | 1 | 13 | Small HEPA Unit MAC-15 | MAC-15 | 2500 | 3 (With Grounding Plug) | 0.48 | 52dB | 190X190 | 1 Set (Main Unit, Gasket for Around Nozzle Outlet, Fixing Screw) |
[Features]
· Blowing Port Cleanliness: ISO 5 (Class 100)
· Dust collection effectiveness: At least 99.99% with 0.3 b particles
· Dust Collecting Elements: Pre-Filter = Non-Woven Fabric Filter, Main Filter = Low Pressure Drop HEPA Filter
· Power supply: 100 V AC 1φ 50/60 Hz
· Accessories: Gasket around blow-out port, fixing screw
Part Number |
---|
7-401-03 |
7-401-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Air Amount (m3/min) |
Power Consumption (w) |
Manufacturer Product Name | Manufacturer Model | Weight (g) |
Power cord length (m) |
Blow-off wind speed (m/s) |
Noise value (dB) |
Mount opening dimensions (mm) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 95,313.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 40 Day(s) | 664 | 664 | 200 | 10 | 50Hz/102W、60Hz/119W | Small HEPA Unit MAC-103 | MAC-103 | 15000 | 5 (Includes ground plug) | 0.51 | 57dB | 570X570 | 1 Set (Main Unit, Gasket for Around Nozzle Outlet, Fixing Screw) | ||
฿ 25,947.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 19 Day(s) | 250 | 256 | 130 | 1 | 13 | Small HEPA Unit MAC-15 | MAC-15 | 2500 | 3 (With Grounding Plug) | 0.48 | 52dB | 190X190 | 1 Set (Main Unit, Gasket for Around Nozzle Outlet, Fixing Screw) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?