(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PURE SPACE 01

PURE SPACE 01

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 47,657.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-2009-02
3-2009-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Specifications Power Consumption
(w)
Manufacturer Product Name Manufacturer Model JAN Code Footnotes Power cord length
(m)
Filter Specification details

฿ 47,657.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 250 66 Ionizer Only 50 Pure Spacer 01 PURE-NIZER PURE-NIZER 4571110737231 HEPA filter and pre-filter are included in this product. - - - 1 unit

฿ 62,485.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 260 215 Ionizer Set 36/38 Pure Spacer / 01 PS01-ION PS01-ION - Antibacterial / odor-resistant HEPA filter and pretreatment filter are included. 1.8 (2P Plug) Antibacterial / Odor-resistant HEPA Filter Specifications With Ionizer 1 Set (with Ionizer)

Basic Specifications

  • Product Type
    Dust Removal Device
  • Frontage(mm)
    395
  • Power Supply
    Single-Phase 100 V
  • Air Amount(m3/min)
    Approximately 1
  • Power supply details(50/60Hz)
    AC100V 50/60Hz
  • Wind Speed(m/s)
    Approximately 0.5
  • Material
    ABS Resin
  • HEPA filter size(mm)
    200×200×50
  • HEPA Filter dust collection efficiency(μm)
    99.97% or more (0.3 μm particles)
  • Motor
    AC Motor
  • Ion Generation Method
    Direct current high voltage corona discharging method
  • Ion Balance
    ±30 V or less (using PURE SPACE 01)
  • Ozone Generation Amount
    Less than 0.05 ppm (front surface: 50)
  • Static Neutralization Time
    5 seconds or less (When Pure space 01 is used)
  • Weight(kg)
    Approx. 3.2

Product Description

A piece of equipment for use in clean environments that can supply clean air that has had its static electricity removed.
[Features]
· PS01-ION is a fan filter unit with an ionizer included in a set.
· PURE-NIZER can be used by setting it into a fan filter you have on hand.
[Applications]
· Ideal for maintaining a clean area on top of a workbench.

Part Number
3-2009-02
3-2009-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Specifications Power Consumption
(w)
Manufacturer Product Name Manufacturer Model JAN Code Footnotes Power cord length
(m)
Filter Specification details

฿ 47,657.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 19 Day(s) 250 66 Ionizer Only 50 Pure Spacer 01 PURE-NIZER PURE-NIZER 4571110737231 HEPA filter and pre-filter are included in this product. - - - 1 unit

฿ 62,485.00

CLEAN ENVIRONMENT FACILITIES 1 Piece(s) 40 Day(s) 260 215 Ionizer Set 36/38 Pure Spacer / 01 PS01-ION PS01-ION - Antibacterial / odor-resistant HEPA filter and pretreatment filter are included. 1.8 (2P Plug) Antibacterial / Odor-resistant HEPA Filter Specifications With Ionizer 1 Set (with Ionizer)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Clean-Environment Facility That Supplies Destaticized Clean Air

PS01-ION

PS01-ION

PURE-NIZER

PURE-NIZER

Product Range Of PURE SPACE 01

Part No.Model NumberSpecificationsSize (mm)
3-2009-11PS01-IONIonizer Set260 × 395 × 215
3-2009-02PURE-NIZERIonizer only257 × 395 × 66

Features Of PURE SPACE 01

Corona discharge type, DC type
  • Powerful destaticization by employing DC discharge.
  • The needle electrodes have a multi-needle structure of plus and minus with 4 pins each, generating a lot of ions and making it difficult to have an ion imbalance.
Static electricity removal unit that is mounted under an FFU (fan filter unit)
  • Can be easily mounted under PURE SPACE 01 (1-7883, PS01-A). Can be installed without retrofitting using double-sided tape.
  • Input power supply is 100 V AC, and there is no need for a power adapter.
  • One interlocked power output that supplies power to PURE SPACE 01 is provided (up to 100 W).
LED indicators
  • Operating and alarm status can be understood at a glance using the easy-to-see LED indicators.
  • Operating: switch lights up green; alarm: alarm lamp lights up red.
Ion balance adjustment
  • Ion balance is already adjusted out of the box.
  • Can be adjusted using the adjustment trimmer on the left side of the main body.
Safe design
  • The high-voltage power supply circuit comes with an output short-circuit protection function.

*It is limited to a safe current value in order to prevent electric shock, but it can still be felt. When the human body is in close proximity to the discharge needle, always shut it down and unplug the power plug from the power outlet.

Maintenance
  • The “needle electrodes” can be pulled off with a tool and are easy to clean/replace.

Detailed Specifications Of PURE SPACE 01

Fan filter unit
  • Air volume: approx. 1 m3/min
  • Wind speed: approx. 0.5 m/s
  • Anti-bacterial/odor-preventing HEPA filter size: 200 × 200 × 50 mm
  • Anti-bacterial/odor-preventing HEPA filter dust collection efficiency: 99.97% or more (0.3-µm particles)
  • Material: ABS resin
  • Motor: AC motor
  • Power supply: 100 V AC 50/60 Hz 36/38 W
  • Power supply cord: length 1.8 m (with 2-prong plug)
  • Weight: approx. 3.2 kg
PURE-NIZER
  • Ion generation system: direct-current high-voltage corona discharge
  • Ion balance: ±30 V or less (using PURE SPACE 01)
  • Ion generation rate: less than 0.05 ppm (front panel 50 mm)
  • Static elimination time: 5 seconds or less (using PURE SPACE 01)
  • Power supply: 100 V AC 50/60 Hz
  • Power consumption: 50 W
  • Weight: 3.2 kg

Installation Method Of This Product

1. Opening part dimensions: 192 × 190 mm

1. Opening part dimensions: 192 × 190 mm

2. Fix the PURE-NIZER to the ceiling of a booth, etc. using double-sided tape.

2. Fix the PURE-NIZER to the ceiling of a booth, etc. using double-sided tape.

3. Fix the PURE SPACE 01 in place using double-sided tape.

3. Fix the PURE SPACE 01 in place using double-sided tape.

4. Make sure the product is grounded. *If grounded to the earth using a 3-prong power plug, a separate earth terminal connection is not necessary.

4. Make sure the product is grounded.
* If grounded to the earth using a 3-prong power plug, a separate earth terminal connection is not necessary.

5. Securely plug the power plug into a power outlet.